Rack Mount Cases for 19” compatible or individual electronic components to be installed in a 19" compatible cabinet:
- RatiopacPRO/ -Air: Flexible in size with advanced cooling and EMC-shielding options for 19” compatible or individual electronic components
- Inpac: Robust case with high mechanical stability for unshielded applications with heavy individual electronic assemblies
Discover the RatiopacPRO Style
Filter By
Filter By
Products | 88 results
"Inpac 19"" Chassis, 2 U, 84 HP, 254.5 mm"
- Product Type: Case
- Product Family: Inpac
- Rack Height: 2 U
- Rack Width: 84 HP
- Depth: 254.5 mm
- EMC Shielding: No
- Static Load: 15 kg
- Mounting: Rack
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
10828-171
"Inpac 19"" Chassis, 2 U, 84 HP, 314.5 mm"
- Product Type: Case
- Product Family: Inpac
- Rack Height: 2 U
- Rack Width: 84 HP
- Depth: 314.5 mm
- EMC Shielding: No
- Static Load: 15 kg
- Mounting: Rack
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
10828-172
"Inpac 19"" Chassis, 2 U, 84 HP, 374.5 mm"
- Product Type: Case
- Product Family: Inpac
- Rack Height: 2 U
- Rack Width: 84 HP
- Depth: 374.5 mm
- EMC Shielding: No
- Static Load: 15 kg
- Mounting: Rack
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
10828-173
"Inpac 19"" Chassis, 3 U, 84 HP, 254.5 mm"
- Product Type: Case
- Product Family: Inpac
- Rack Height: 3 U
- Rack Width: 84 HP
- Depth: 254.5 mm
- EMC Shielding: No
- Static Load: 15 kg
- Mounting: Rack
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
10828-151
"Inpac 19"" Chassis, 3 U, 84 HP, 314.5 mm"
- Product Type: Case
- Product Family: Inpac
- Rack Height: 3 U
- Rack Width: 84 HP
- Depth: 314.5 mm
- EMC Shielding: No
- Static Load: 15 kg
- Mounting: Rack
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
10828-152
"Inpac 19"" Chassis, 3 U, 84 HP, 374.5 mm"
- Product Type: Case
- Product Family: Inpac
- Rack Height: 3 U
- Rack Width: 84 HP
- Depth: 374.5 mm
- EMC Shielding: No
- Static Load: 15 kg
- Mounting: Rack
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
10828-153
"Inpac 19"" Chassis, 3 U, 84 HP, 434.5 mm"
- Product Type: Case
- Product Family: Inpac
- Rack Height: 3 U
- Rack Width: 84 HP
- Depth: 434.5 mm
- EMC Shielding: No
- Static Load: 15 kg
- Mounting: Rack
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
10828-154
"Inpac 19"" Chassis, 4 U, 84 HP, 254.5 mm"
- Product Type: Case
- Product Family: Inpac
- Rack Height: 4 U
- Rack Width: 84 HP
- Depth: 254.5 mm
- EMC Shielding: No
- Static Load: 15 kg
- Mounting: Rack
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
10828-156
"Inpac 19"" Chassis, 4 U, 84 HP, 314.5 mm"
- Product Type: Case
- Product Family: Inpac
- Rack Height: 4 U
- Rack Width: 84 HP
- Depth: 314.5 mm
- EMC Shielding: No
- Static Load: 15 kg
- Mounting: Rack
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
10828-157
"Inpac 19"" Chassis, 4 U, 84 HP, 374.5 mm"
- Product Type: Case
- Product Family: Inpac
- Rack Height: 4 U
- Rack Width: 84 HP
- Depth: 374.5 mm
- EMC Shielding: No
- Static Load: 15 kg
- Mounting: Rack
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
10828-158
"Inpac 19"" Chassis, 4 U, 84 HP, 434.5 mm"
- Product Type: Case
- Product Family: Inpac
- Rack Height: 4 U
- Rack Width: 84 HP
- Depth: 434.5 mm
- EMC Shielding: No
- Static Load: 15 kg
- Mounting: Rack
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
10828-159
"Inpac 19"" Chassis, 6 U, 84 HP, 374.5 mm"
- Product Type: Case
- Product Family: Inpac
- Rack Height: 6 U
- Rack Width: 84 HP
- Depth: 374.5 mm
- EMC Shielding: No
- Static Load: 15 kg
- Mounting: Rack
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
10828-168
"Inpac, 19"" Chassis, 6 U, 84 HP, 435.5 mm"
- Product Type: Case
- Product Family: Inpac
- Rack Height: 6 U
- Rack Width: 84 HP
- Depth: 434.5 mm
- EMC Shielding: No
- Static Load: 15 kg
- Mounting: Rack
- Complies With: IEC 60297-3-101
- Package Quantity: 1
Catalog #:
10828-169
"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding With Handles, 2 U, 84 HP, 255 mm"
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 2 U
- Height: 88.1 mm
- Usable Height: 67.9 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 255.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets with Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24572-620
"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding With Handles, 2 U, 84 HP, 315 mm"
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 2 U
- Height: 88.1 mm
- Usable Height: 67.9 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 315.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets with Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24572-623
"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding With Handles, 2 U, 84 HP, 375 mm"
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 2 U
- Height: 88.1 mm
- Usable Height: 67.9 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 375.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets with Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24572-624
"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding With Handles, 2 U, 84 HP, 435 mm"
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 2 U
- Height: 88.1 mm
- Usable Height: 67.9 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 435.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets with Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24572-625
"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding With Handles, 2 U, 84 HP, 495 mm"
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 2 U
- Height: 88.1 mm
- Usable Height: 67.9 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 495.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets with Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24572-626
"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding With Handles, 3 U, 84 HP, 255 mm"
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 132.6 mm
- Usable Height: 112.3 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 255.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets with Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24572-630
"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding With Handles, 3 U, 84 HP, 315 mm"
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 132.6 mm
- Usable Height: 112.3 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 315.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets with Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24572-633
"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding With Handles, 3 U, 84 HP, 375 mm"
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 132.6 mm
- Usable Height: 112.3 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 375.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets with Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24572-634
"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding With Handles, 3 U, 84 HP, 435 mm"
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 132.6 mm
- Usable Height: 112.3 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 435.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets with Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24572-635
"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding With Handles, 3 U, 84 HP, 495 mm"
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 3 U
- Height: 132.6 mm
- Usable Height: 112.3 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 495.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets with Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24572-636
"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding With Handles, 4 U, 84 HP, 255 mm"
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 4 U
- Height: 177 mm
- Usable Height: 156.8 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 255.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets with Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24572-640
"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding With Handles, 4 U, 84 HP, 315 mm"
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 4 U
- Height: 177 mm
- Usable Height: 156.8 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 315.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets with Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24572-643
"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding With Handles, 4 U, 84 HP, 375 mm"
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 4 U
- Height: 177 mm
- Usable Height: 156.8 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 375.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets with Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24572-644
"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding With Handles, 4 U, 84 HP, 435 mm"
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 4 U
- Height: 177 mm
- Usable Height: 156.8 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 435.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets with Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24572-645
"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding With Handles, 4 U, 84 HP, 495 mm"
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 4 U
- Height: 177 mm
- Usable Height: 156.8 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 495.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets with Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24572-646
"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding With Handles, 6 U, 84 HP, 255 mm"
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 265.9 mm
- Usable Height: 245.7 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 255.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets with Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24572-660
"RatiopacPRO 19"" Rack Mount Case, Retrofittable Shielding With Handles, 6 U, 84 HP, 315 mm"
- Product Type: Case
- Product Family: RatiopacPRO
- Type: Case for Individual Electronic Components
- Rack Height: 6 U
- Height: 265.9 mm
- Usable Height: 245.7 mm
- Rack Width: 84 HP
- Width: 448.9 mm
- Usable Width: 432 mm
- Depth: 315.5 mm
- EMC Shielding: No (Retrofittable)
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: 19" Mounting Brackets with Handles; Horizontal Rails
- Cooling Option: No
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Catalog #:
24572-663