In-Rack Cooling Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Depth 800 mm (1) 1000 mm (2) Static Load 800 kg 1000 kg 1600 kg (3) Static Load: 1600 kg Products | 3 results Varistar LHX+ Cabinet, 10 KW, RAL 7021, EMC, 42 U, 2000H, 600W, 1000D Product Type: Cabinet Product Family: Varistar Frame Material: Steel Frame Color: Black Grey Frame Color Code: RAL 7021 Cladding Material: Steel Cladding Color: Black Grey Cladding Color Code: RAL 7021 Rack Height: 42 U Height: 2000 mm Width: 600 mm Depth: 1000 mm Static Load: 1600 kg Protection Rating: IP55 Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-1 Show more Show less Catalog #: 10130-327 Details Varistar LHX+ Cabinet, 5 KW, RAL 7021, EMC, 42 U, 2000H, 600W, 1000D Product Type: Cabinet Product Family: Varistar Frame Material: Steel Frame Color: Black Grey Frame Color Code: RAL 7021 Cladding Material: Steel Cladding Color: Black Grey Cladding Color Code: RAL 7021 Rack Height: 42 U Height: 2000 mm Width: 600 mm Depth: 1000 mm Static Load: 1600 kg Protection Rating: IP55 Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-1 Show more Show less Catalog #: 10130-326 Details Varistar LHX+ Cabinet, 5 KW, RAL 7021, IP 55, 42 U, 2000H, 600W, 800D Product Type: Cabinet Product Family: Varistar Frame Material: Steel Frame Color: Black Grey Frame Color Code: RAL 7021 Cladding Material: Steel Cladding Color: Black Grey Cladding Color Code: RAL 7021 Rack Height: 42 U Height: 2000 mm Width: 600 mm Depth: 800 mm Static Load: 1600 kg Protection Rating: IP55 Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-1 Show more Show less Catalog #: 10130-325 Details