In-Rack Cooling Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Rack Height 42 U (2) Height 266 mm 2000 mm 2100 mm (4) 2200 mm Height: 2100 mm Products | 4 results Varistar LHX+ Cabinet With Two Doors, Cooler Fitted Left, Bottom Feed Product Type: Cabinet Product Family: Varistar Frame Material: Steel Frame Color: Black Grey Frame Color Code: RAL 7021 Cladding Material: Steel Cladding Color: Black Grey Cladding Color Code: RAL 7021 Height: 2100 mm Width: 800 mm Depth: 1200 mm Show more Show less Catalog #: 10130-304 Details Varistar LHX+ Cabinet With Two Doors, Cooler Fitted Left, Top / Bottom Feed Product Type: Cabinet Product Family: Varistar Frame Material: Steel Frame Color: Black Grey Frame Color Code: RAL 7021 Cladding Material: Steel Cladding Color: Black Grey Cladding Color Code: RAL 7021 Height: 2100 mm Width: 800 mm Depth: 1200 mm Show more Show less Catalog #: 10130-306 Details Varistar LHX+ Cabinet With Two Doors, Cooler Fitted Right, Bottom Feed Product Type: Cabinet Product Family: Varistar Frame Material: Steel Frame Color: Black Grey Frame Color Code: RAL 7021 Cladding Material: Steel Cladding Color: Black Grey Cladding Color Code: RAL 7021 Rack Height: 42 U Height: 2100 mm Width: 800 mm Depth: 1200 mm Show more Show less Catalog #: 10130-305 Details Varistar LHX+ Cabinet With Two Doors, Cooler Fitted Right, Top / Bottom Feed Product Type: Cabinet Product Family: Varistar Frame Material: Steel Frame Color: Black Grey Frame Color Code: RAL 7021 Cladding Material: Steel Cladding Color: Black Grey Cladding Color Code: RAL 7021 Rack Height: 42 U Height: 2100 mm Width: 800 mm Depth: 1200 mm Show more Show less Catalog #: 10130-307 Details