Skip to main content

Please Select Your Country/Language Preferences

In-Rack Cooling

Products | 9 results

Varistar LHX+ Cabinet, 10 KW, RAL 7021, EMC, 42 U, 2000H, 600W, 1000D

  • Product Type: Cabinet
  • Product Family: Varistar
  • Frame Material: Steel
  • Frame Color: Black Grey
    • Frame Color Code: RAL 7021
    • Cladding Material: Steel
    • Cladding Color: Black Grey
    • Cladding Color Code: RAL 7021
    • Rack Height: 42 U
    • Height: 2000 mm
    • Width: 600 mm
    • Depth: 1000 mm
    • Static Load: 1600 kg
    • Protection Rating: IP55
    • Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-1
Catalog #:
10130-327

Varistar LHX+ Cabinet, 5 KW, RAL 7021, EMC, 42 U, 2000H, 600W, 1000D

  • Product Type: Cabinet
  • Product Family: Varistar
  • Frame Material: Steel
  • Frame Color: Black Grey
    • Frame Color Code: RAL 7021
    • Cladding Material: Steel
    • Cladding Color: Black Grey
    • Cladding Color Code: RAL 7021
    • Rack Height: 42 U
    • Height: 2000 mm
    • Width: 600 mm
    • Depth: 1000 mm
    • Static Load: 1600 kg
    • Protection Rating: IP55
    • Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-1
Catalog #:
10130-326

Varistar LHX+ Cabinet, 5 KW, RAL 7021, IP 55, 42 U, 2000H, 600W, 800D

  • Product Type: Cabinet
  • Product Family: Varistar
  • Frame Material: Steel
  • Frame Color: Black Grey
    • Frame Color Code: RAL 7021
    • Cladding Material: Steel
    • Cladding Color: Black Grey
    • Cladding Color Code: RAL 7021
    • Rack Height: 42 U
    • Height: 2000 mm
    • Width: 600 mm
    • Depth: 800 mm
    • Static Load: 1600 kg
    • Protection Rating: IP55
    • Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-1
Catalog #:
10130-325

Varistar LHX+ Cabinet With Two Doors, Cooler Fitted Left, Bottom Feed

  • Product Type: Cabinet
  • Product Family: Varistar
  • Frame Material: Steel
  • Frame Color: Black Grey
    • Frame Color Code: RAL 7021
    • Cladding Material: Steel
    • Cladding Color: Black Grey
    • Cladding Color Code: RAL 7021
    • Height: 2100 mm
    • Width: 800 mm
    • Depth: 1200 mm
Catalog #:
10130-304

Varistar LHX+ Cabinet With Two Doors, Cooler Fitted Left, Top / Bottom Feed

  • Product Type: Cabinet
  • Product Family: Varistar
  • Frame Material: Steel
  • Frame Color: Black Grey
    • Frame Color Code: RAL 7021
    • Cladding Material: Steel
    • Cladding Color: Black Grey
    • Cladding Color Code: RAL 7021
    • Height: 2100 mm
    • Width: 800 mm
    • Depth: 1200 mm
Catalog #:
10130-306

Varistar LHX+ Cabinet With Two Doors, Cooler Fitted Right, Bottom Feed

  • Product Type: Cabinet
  • Product Family: Varistar
  • Frame Material: Steel
  • Frame Color: Black Grey
    • Frame Color Code: RAL 7021
    • Cladding Material: Steel
    • Cladding Color: Black Grey
    • Cladding Color Code: RAL 7021
    • Rack Height: 42 U
    • Height: 2100 mm
    • Width: 800 mm
    • Depth: 1200 mm
Catalog #:
10130-305

Varistar LHX+ Cabinet With Two Doors, Cooler Fitted Right, Top / Bottom Feed

  • Product Type: Cabinet
  • Product Family: Varistar
  • Frame Material: Steel
  • Frame Color: Black Grey
    • Frame Color Code: RAL 7021
    • Cladding Material: Steel
    • Cladding Color: Black Grey
    • Cladding Color Code: RAL 7021
    • Rack Height: 42 U
    • Height: 2100 mm
    • Width: 800 mm
    • Depth: 1200 mm
Catalog #:
10130-307

Varistar LHX 3 Liquid Cooled Cabinet, 38 U

  • Product Type: Cabinet
  • Product Family: Varistar
  • Frame Material: Steel
  • Frame Color: Black Grey
    • Frame Color Code: RAL 7021
    • Cladding Material: Steel
    • Cladding Color: Black Grey
    • Cladding Color Code: RAL 7021
    • Rack Height: 38 U
    • Height: 2000 mm
    • Width: 600 mm
    • Depth: 800 mm
    • Static Load: 800 kg
    • Protection Rating: IP55
    • Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100
Catalog #:
10130-193

Varistar LHX 3 Liquid Cooled Cabinet, 42 U

  • Product Type: Cabinet
  • Product Family: Varistar
  • Frame Material: Steel
  • Frame Color: Black Grey
    • Frame Color Code: RAL 7021
    • Cladding Material: Steel
    • Cladding Color: Black Grey
    • Cladding Color Code: RAL 7021
    • Rack Height: 42 U
    • Height: 2200 mm
    • Width: 600 mm
    • Depth: 800 mm
    • Static Load: 1000 kg
    • Protection Rating: IP55
    • Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100
Catalog #:
10130-194