Power Distribution Units Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Socket Type (20) IEC C13 (21) IEC C13 (3) IEC C19 (4) IEC C19 BS IEC C13 (2) IEC C19 (5) SCHUKO Swiss USA UTE Number of Sockets 8 (1) 12 (2) 24 (1) 30 (1) Color Black (2) Red (2) Length 438.5 mm (1) 947.5 mm (3) 1753 mm (1) Voltage AC 230 V (3) 400 V (2) Socket Type: IEC C19 Products | 5 results Socket Strip, IEC C19, 16 A, IEC 60309 Plug, 12x IEC C19 Product Type: Socket Strip Socket Type: IEC C19 Number of Sockets: 12 Color: Grey With Switch: No Length: 947.5 mm Voltage AC: 230 V Depth: 44 mm Height: 44 mm Show more Show less Catalog #: 60110-282 Customize Details Socket Strip, IEC C19, 16 A, IEC 60309 Plug, 8x IEC C19, 19" Product Type: Socket Strip Socket Type: IEC C19 Number of Sockets: 8 Color: Grey With Switch: No Length: 438.5 mm Voltage AC: 230 V Depth: 44 mm Height: 44 mm Show more Show less Catalog #: 60110-280 Customize Details Socket Strip, IEC C19, 32 A, IEC 60309 Plug, 12x IEC C19, Fuse 2x16 A Product Type: Socket Strip Socket Type: IEC C19 Number of Sockets: 12 Color: Grey With Switch: No Length: 947.5 mm Voltage AC: 230 V Depth: 44 mm Height: 44 mm Show more Show less Catalog #: 60110-281 Customize Details Socket Strip, IEC, 3-Phase, 16 A, IEC 60309 Plug, 18 x IEC C13 / 6 x IEC C19 Product Type: Socket Strip Socket Type: IEC C13; IEC C19 Number of Sockets: 24 Color: Grey; Black; Red With Switch: No Length: 947.5 mm Voltage AC: 400 V Depth: 44 mm Height: 44 mm Show more Show less Catalog #: 60110-284 Customize Details Socket Strip, IEC, 3-Phase, 32 A, IEC 60309 Plug, 24 x IEC C13 / 6 x IEC C19, Fuse 6 x 16 A Product Type: Socket Strip Socket Type: IEC C13; IEC C19 Number of Sockets: 30 Color: Grey; Black; Red With Switch: No Length: 1753 mm Voltage AC: 400 V Depth: 44 mm Height: 44 mm Show more Show less Catalog #: 60110-285 Customize Details