Power Distribution Units Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Socket Type (20) IEC C13 (21) IEC C13 (3) IEC C19 (4) IEC C19 BS (4) IEC C13 IEC C19 SCHUKO Swiss USA UTE Number of Sockets 6 (1) 7 (1) 8 (1) 10 (1) Color Black (1) Grey (3) With Switch No (2) Yes (2) Length 437.5 mm (1) 438.5 mm (2) 947.5 mm (1) Height 88.9 mm (1) Width 350 mm (1) Depth 44 mm (3) Socket Type: BS Products | 4 results Socket Strip, BS, 10 Sockets Product Type: Socket Strip Socket Type: BS Number of Sockets: 10 Color: Grey With Switch: No Length: 947.5 mm Voltage AC: 230 V Depth: 44 mm Show more Show less Catalog #: 60110-244 Customize Details Socket Strip, BS, 6 Sockets, 19", With Switch Product Type: Socket Strip Socket Type: BS Number of Sockets: 6 Color: Grey With Switch: Yes Length: 438.5 mm Voltage AC: 230 V Depth: 44 mm Show more Show less Catalog #: 60110-245 Customize Details Socket Strip, BS, 7 Sockets, 19" Product Type: Socket Strip Socket Type: BS Number of Sockets: 7 Color: Grey With Switch: No Length: 438.5 mm Voltage AC: 230 V Depth: 44 mm Show more Show less Catalog #: 60110-243 Customize Details RackPower PDU, 230 VAC, Single Phase, 8XBS, 16 A, C20, 2 U, 19", RP3000 Product Type: Socket Strip Socket Type: BS Number of Sockets: 8 Color: Black With Switch: Yes Length: 437.5 mm Voltage AC: 230 V Height: 88.9 mm Width: 350 mm Show more Show less Catalog #: 60110-463 Details