Power Distribution Units Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Socket Type IEC C13 (1) IEC C19 (1) SCHUKO (2) UTE (1) Number of Sockets 19 (3) 30 (1) Color Black (1) Red (1) With Switch No (3) Yes (1) Length 184 mm 210 mm 437.5 mm 438.5 mm 484 mm 608.5 mm 947.5 mm 1000 mm 1202 mm 1350 mm 1650 mm 1700 mm 1753 mm (4) 1848.5 mm 2500 mm 5000 mm Voltage AC 230 V (3) 400 V (1) Height 44 mm (1) Length: 1753 mm Products | 4 results Socket Strip, IEC, 3-Phase, 32 A, IEC 60309 Plug, 24 x IEC C13 / 6 x IEC C19, Fuse 6 x 16 A Product Type: Socket Strip Socket Type: IEC C13; IEC C19 Number of Sockets: 30 Color: Grey; Black; Red With Switch: No Length: 1753 mm Voltage AC: 400 V Depth: 44 mm Height: 44 mm Show more Show less Catalog #: 60110-285 Customize Details Socket Strip, SCHUKO, 19 Sockets Product Type: Socket Strip Socket Type: SCHUKO Number of Sockets: 19 Color: Grey With Switch: No Length: 1753 mm Voltage AC: 230 V Depth: 44 mm Show more Show less Catalog #: 60110-205 Customize Details Socket Strip, SCHUKO, 19 Sockets, With Switch Product Type: Socket Strip Socket Type: SCHUKO Number of Sockets: 19 Color: Grey With Switch: Yes Length: 1753 mm Voltage AC: 230 V Depth: 44 mm Show more Show less Catalog #: 60110-209 Customize Details Socket Strip, UTE, 19 Sockets Product Type: Socket Strip Socket Type: UTE Number of Sockets: 19 Color: Grey With Switch: No Length: 1753 mm Voltage AC: 230 V Depth: 44 mm Show more Show less Catalog #: 60110-224 Customize Details