Power Distribution Units Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Socket Type (20) IEC C13 (21) IEC C13 (3) IEC C19 (4) IEC C19 BS IEC C13 (5) IEC C19 (2) SCHUKO (1) Swiss USA UTE Number of Sockets 18 (1) 24 (1) 30 (1) 36 (1) 48 (1) Length 947.5 mm (2) 1753 mm (1) 1848.5 mm (2) Height 44 mm (5) 44.5 mm 80 mm 85 mm 88.9 mm 131 mm Socket Type: IEC C13 Height: 44 mm Products | 5 results Socket Strip With 2 Supply Cable, 3 Phase, IEC Product Type: Socket Strip Socket Type: IEC C13 Number of Sockets: 48 Color: Grey; Black; Red With Switch: No Length: 1848.5 mm Voltage AC: 400 V Depth: 44 mm Height: 44 mm Show more Show less Catalog #: 60110-287 Customize Details Socket Strip With 2 Supply Cable, 3 Phase, SCHUKO and IEC Product Type: Socket Strip Socket Type: IEC C13; SCHUKO Number of Sockets: 36 Color: Grey; Black; Red With Switch: No Length: 1848.5 mm Voltage AC: 400 V Depth: 44 mm Height: 44 mm Show more Show less Catalog #: 60110-286 Customize Details Socket Strip, IEC, 3-Phase, 16 A, IEC 60309 Plug, 18 x IEC C13 Product Type: Socket Strip Socket Type: IEC C13 Number of Sockets: 18 Color: Grey; Black; Red With Switch: No Length: 947.5 mm Voltage AC: 400 V Depth: 44 mm Height: 44 mm Show more Show less Catalog #: 60110-283 Customize Details Socket Strip, IEC, 3-Phase, 16 A, IEC 60309 Plug, 18 x IEC C13 / 6 x IEC C19 Product Type: Socket Strip Socket Type: IEC C13; IEC C19 Number of Sockets: 24 Color: Grey; Black; Red With Switch: No Length: 947.5 mm Voltage AC: 400 V Depth: 44 mm Height: 44 mm Show more Show less Catalog #: 60110-284 Customize Details Socket Strip, IEC, 3-Phase, 32 A, IEC 60309 Plug, 24 x IEC C13 / 6 x IEC C19, Fuse 6 x 16 A Product Type: Socket Strip Socket Type: IEC C13; IEC C19 Number of Sockets: 30 Color: Grey; Black; Red With Switch: No Length: 1753 mm Voltage AC: 400 V Depth: 44 mm Height: 44 mm Show more Show less Catalog #: 60110-285 Customize Details