Filter By
Filter By
Products | 26 results
166 Retainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.063 in / 1.6 mm
- Length: 5.25 in / 133.4 mm
126 Stainless Steel Board Retainer
- Product Type: PCB Retainer
- Material: Stainless Steel
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.063 in / 1.6 mm
- Finish: Passivated
- Length: 3.25 in / 82.55 mm
37-6 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Length: 5 in / 127 mm
37-1 PCB-Tainer
- Product Type: PCB Retainer
- Material: Stainless Steel
- Type: PCB Tainer (Spring Design)
- Length: 6 in / 152.4 mm
Catalog #:
37-1CR-12
35-8 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.061 in; 0.066 in / 0.061 in; 0.066 in / 1.55 mm; 1.68 mm / 1.55 mm; 1.68 mm
- Finish: Nickel Plated
- Length: 4 in / 101.6 mm
35-7 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.031 in / 0.79 mm
- Finish: Nickel Plated
- Length: 2 in / 50.8 mm
35-6 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.063 in / 1.6 mm
- Finish: Cadmium Plated
- Length: 2 in / 50.8 mm
35-5 PCB-Tainer, 35-5B-2-3, 0.063" (1.6 mm) Board, 1.4" (36 mm) Long
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.063 in / 1.6 mm
- Finish: Cadmium Plated
- Length: 1.4 in / 35.6 mm
Catalog #:
35-5B-2-3
35-2 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.063 in / 1.6 mm
- Finish: Cadmium Plated
- Length: 2.5 in / 63.5 mm
35-1 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.063 in / 1.6 mm
- Finish: Cadmium Plated
- Length: 3 in / 76.2 mm
21 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.063 in / 1.6 mm
- Finish: Cadmium Plated
- Length: 5.5 in / 139.7 mm
20 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.125 in / 3.2 mm
- Finish: Cadmium Plated
- Length: 10 in / 254 mm
Catalog #:
20B-20-3
19 PCB-Tainer
- Product Type: PCB Retainer
- Material: Stainless Steel
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.125 in / 3.2 mm
- Length: 10 in / 254 mm
Catalog #:
19CR-20
18 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.094 in / 2.4 mm
- Finish: Cadmium Plated
- Length: 3 in / 76.2 mm
Catalog #:
18B-6-3
17 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.063 in / 1.6 mm
- Finish: Silver Plated
- Length: 2.5 in / 63.5 mm
Catalog #:
17BH-5
16 PCB-Tainer
- Product Type: PCB Retainer
- Material: Stainless Steel
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.094 in / 2.4 mm
- Length: 3 in / 76.2 mm
Catalog #:
16CR-6
15 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.063 in / 1.6 mm
- Finish: Cadmium Plated
- Length: 3.5 in / 88.9 mm
NW165 Retainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.063 in / 1.6 mm
- Finish: Electroless Nickel Plated
- Length: 3.25 in / 82.55 mm
Catalog #:
NW165-06-3.25-EN
NW125 Retainer, 0.063" (1.6 mm) Board, 7.25" (184 mm) Long
- Product Type: PCB Retainer
- Material: Stainless Steel
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.063 in / 1.6 mm
- Finish: Passivated
- Length: 7.25 in / 184.2 mm
Catalog #:
NW125-06-7.25
NW125 Retainer, 0.094" (2.4 mm) Board, 5.25" (133 mm) Long
- Product Type: PCB Retainer
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.094 in / 2.4 mm
- Finish: Passivated
- Length: 5.25 in / 133.4 mm
Catalog #:
NW125-09-5.25
NW125 Retainer, 0.094" (2.4 mm) Board, 7.25" (184 mm) Long
- Product Type: PCB Retainer
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.094 in / 2.4 mm
- Finish: Passivated
- Length: 7.25 in / 184.2 mm
Catalog #:
NW125-09-7.25
NW126 Retainer, 0.063" (1.6 mm) Board, 7.25" (184 mm) Long
- Product Type: PCB Retainer
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.063 in / 1.6 mm
- Finish: Passivated
- Length: 7.25 in / 184.2 mm
Catalog #:
NW126-06-7.25
NW126 Retainer, 0.094" (2.4 mm) Board, 5.25" (133 mm) Long
- Product Type: PCB Retainer
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.094 in / 2.4 mm
- Finish: Passivated
- Length: 5.25 in / 133.4 mm
Catalog #:
NW126-09-5.25
NW126 Retainer, 0.094" (2.4 mm) Board, 7.25" (184 mm) Long
- Product Type: PCB Retainer
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.094 in / 2.4 mm
- Finish: Passivated
- Length: 7.25 in / 184.2 mm
Catalog #:
NW126-09-7.25
165 Retainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.063 in / 1.6 mm
- Length: 5.25 in / 133.4 mm
125 Stainless Steel Board Retainer
- Product Type: PCB Retainer
- Material: Stainless Steel
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.063 in / 1.6 mm
- Finish: Passivated
- Length: 3.25 in / 82.55 mm