Networking Racks Filter By Clear Filters Filter By Filter By Clear Filters Collapse All There are no products to filter. Products | 2 results Varistar CP Cabeling Rack, RAL 7021, High Density, 42 U, 2000H, 800W, 1200D Product Type: Rack Product Family: Varistar CP Frame Material: Steel Cladding Material: Steel Frame Color: Black Grey Frame Color Code: RAL 7021 Cladding Color: Black Grey Cladding Color Code: RAL 7021 Rack Height: 42 U Height: 2000 mm Width: 800 mm Depth: 1200 mm Static Load: 1600 kg / 3500 lbf Dynamic Load: 2200 lbf / 1000 kg Show more Show less Catalog #: 10630-028 Details Varistar CP Cabeling Rack, RAL 7021, Medium Density, 42 U, 2000H, 800W, 1200D Product Type: Rack Product Family: Varistar CP Frame Material: Steel Cladding Material: Steel Frame Color: Black Grey Frame Color Code: RAL 7021 Cladding Color: Black Grey Cladding Color Code: RAL 7021 Rack Height: 42 U Height: 2000 mm Width: 800 mm Depth: 1200 mm Static Load: 1600 kg / 3500 lbf Dynamic Load: 2200 lbf / 1000 kg Show more Show less Catalog #: 10630-027 Details