MicroTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Backplane Type CMS Dual Star Topology, JSM (1) MTCA.4 Dual Star Topology, JSM (1) Rack Height 1 U 3 U 5 U 7 U (2) 9 U Rack Height: 7 U Products | 2 results MTCA.4 System for 12 Double Full-Size AMC Modules, CMS Topology, 7 U, 84 HP, Product Type: System Number of Slots: 12 Type: 19" Rack Mount Backplane Type: CMS Dual Star Topology, JSM Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 80 W Airflow Direction: Bottom to Top Rack Height: 7 U Power Supply Type: 2 x (4) Single Full-size PM Power Supply Included: No Rear I/O: Yes Complies With: PICMG MTCA.4 R1.0 Depth: 373 mm Show more Show less Catalog #: 11890-119 Customize Details MTCA.4 System for 12 Double Full-Size AMC Modules, MTCA.4 Topology, 7 U, 84 HP Product Type: System Number of Slots: 12 Type: 19" Rack Mount Backplane Type: MTCA.4 Dual Star Topology, JSM Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 80 W Airflow Direction: Bottom to Top Rack Height: 7 U Power Supply Type: 2 x (4) Single Full-size PM Power Supply Included: No Rear I/O: Yes Complies With: PICMG MTCA.4 R1.0 Depth: 373 mm Show more Show less Catalog #: 11890-152 Customize Details