MicroTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Number of Slots 2 4 6 7 (1) 8 (1) 12 Type 19" Rack Mount (1) Half 19" Rack Mount (1) Backplane Type MTCA.0 Dual Star Topology (1) MTCA.4 Star Topology (1) Power per Slot 50 W (1) 80 W (1) Airflow Direction Bottom to Top (1) Right to Left (1) Rack Height 3 U (1) 5 U (1) Power Supply Type (1) Double Full-size PM (1) (2) Single Full-size PM (1) Rear I/O No (1) Yes (1) Complies With PICMG MTCA.0 R2.0 (1) PICMG MTCA.4 R1.0 (1) Number of Slots: 7 Number of Slots: 8 Products | 2 results MTCA.0 System for 10 Single Full-Size AMC Modules, 3 U, 84 HP Product Type: System Number of Slots: 8 Type: 19" Rack Mount Backplane Type: MTCA.0 Dual Star Topology Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 50 W Airflow Direction: Right to Left Rack Height: 3 U Power Supply Type: (2) Single Full-size PM Power Supply Included: No Rear I/O: No Complies With: PICMG MTCA.0 R2.0 Depth: 216 mm Height: 133.35 mm Show more Show less Catalog #: 11850-011 Customize Details MTCA.4 Cube System for 7 Double AMC Modules, 5 U, 42 HP Product Type: System Number of Slots: 7 Type: Half 19" Rack Mount Backplane Type: MTCA.4 Star Topology Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 80 W Airflow Direction: Bottom to Top Rack Height: 5 U Power Supply Type: (1) Double Full-size PM Power Supply Included: No Rear I/O: Yes Complies With: PICMG MTCA.4 R1.0 Depth: 373.3 mm Height: 222.25 mm Show more Show less Catalog #: 11850-021 Customize Details