MicroTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Number of Slots 2 4 6 (3) 7 8 12 Backplane Type MTCA.0 Star Topology (1) MTCA.0 Star Topology, Scope Proposal (1) MTCA.4 Star Topology, JSM (1) Power per Slot 50 W (2) 80 W (1) Input Voltage AC 100 – 240 V (2) Airflow Direction Front to Rear (1) Right to Left (2) Rack Height 1 U (2) 3 U (1) Power Supply Type (2) Double Full-size PM (1) Open Frame (2) Power Supply Included No (1) Yes (2) Rear I/O No (2) Yes (1) Complies With PICMG MTCA.0 R2.0 (2) PICMG MTCA.4 R1.0 (1) Number of Slots: 6 Products | 3 results MTCA.0 System for 6 Single Mid-Size AMC Modules, MTCA.0, 1 U, 84 HP Product Type: System Number of Slots: 6 Type: 19" Rack Mount Backplane Type: MTCA.0 Star Topology, Scope Proposal Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 50 W Input Voltage AC: 100 – 240 V Airflow Direction: Right to Left Rack Height: 1 U Power Supply Type: Open Frame Power Supply Included: Yes Rear I/O: No Complies With: PICMG MTCA.0 R2.0 Depth: 301 mm Height: 44.45 mm Show more Show less Catalog #: 11850-025 Customize Details MTCA.0 System for 6 Single Mid-Size AMC Modules, Scope, 1 U, 84 HP Product Type: System Number of Slots: 6 Type: 19" Rack Mount Backplane Type: MTCA.0 Star Topology Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 50 W Input Voltage AC: 100 – 240 V Airflow Direction: Right to Left Rack Height: 1 U Power Supply Type: Open Frame Power Supply Included: Yes Rear I/O: No Complies With: PICMG MTCA.0 R2.0 Depth: 301 mm Height: 44.45 mm Show more Show less Catalog #: 11850-024 Customize Details MTCA.4 System for 6 AMC Module, 4 RTM, JSM-Slot, 3 U, 84 HP, X16 Connection Product Type: System Number of Slots: 6 Type: 19" Rack Mount Backplane Type: MTCA.4 Star Topology, JSM Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 80 W Airflow Direction: Front to Rear Rack Height: 3 U Power Supply Type: (2) Double Full-size PM Power Supply Included: No Rear I/O: Yes Complies With: PICMG MTCA.4 R1.0 Depth: 373 mm Show more Show less Catalog #: 11890-164 Details