MicroTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Number of Slots 2 (2) 4 6 7 8 12 Backplane Type All Ports Point to Point Connected (1) GbE Star to eMCH, Other Ports Connected Between AMC (1) Data Transfer 40 GbE (1) GbE (1) Number of Slots: 2 Products | 2 results MTCA.0 Pico System for 2 Single Full-Size AMC Modules, 1 U, eMCH Product Type: System Number of Slots: 2 Type: Pico System Backplane Type: GbE Star to eMCH, Other Ports Connected Between AMC Data Transfer: GbE; PCIe Gen3 Power per Slot: 60 W Input Voltage AC: 100 – 240 V Airflow Direction: Right to Left Rack Height: 1 U Power Supply Type: Open Frame Power Supply Included: Yes Rear I/O: No Complies With: PICMG MTCA.0 R2.0 Depth: 302 mm Width: 265 mm Show more Show less Catalog #: 11850-016 Customize Details MTCA.0 System for 2 Single Full-Size AMC Modules, 1 HE Product Type: System Number of Slots: 2 Type: Pico System Backplane Type: All Ports Point to Point Connected Data Transfer: 40 GbE; PCIe Gen3 Power per Slot: 60 W Input Voltage AC: 100 – 240 V Airflow Direction: Right to Left Rack Height: 1 U Power Supply Type: Open Frame Power Supply Included: Yes Rear I/O: No Complies With: PICMG MTCA.0 R2.0 Depth: 302 mm Show more Show less Catalog #: 11850-023 Customize Details