MicroTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Number of Slots 2 (1) 4 (1) Type 19" Rack Mount (1) Pico System (1) Data Transfer 40 GbE GbE (2) Power per Slot 60 W (1) 80 W (1) Rear I/O No (1) Yes (1) Complies With PICMG MTCA.0 R2.0 (1) PICMG MTCA.4 R1.0 (1) Data Transfer: GbE Products | 2 results MTCA.0 Pico System for 2 Single Full-Size AMC Modules, 1 U, eMCH Product Type: System Number of Slots: 2 Type: Pico System Backplane Type: GbE Star to eMCH, Other Ports Connected Between AMC Data Transfer: GbE; PCIe Gen3 Power per Slot: 60 W Input Voltage AC: 100 – 240 V Airflow Direction: Right to Left Rack Height: 1 U Power Supply Type: Open Frame Power Supply Included: Yes Rear I/O: No Complies With: PICMG MTCA.0 R2.0 Depth: 302 mm Width: 265 mm Show more Show less Catalog #: 11850-016 Customize Details MTCA.4 System for 2 Double and 2 Single Mid-size AMC Modules, 1 U, eMCH Product Type: System Number of Slots: 4 Type: 19" Rack Mount Backplane Type: GbE Star to eMCH, Other Ports Connected Between AMC Data Transfer: GbE; PCIe Gen3 Power per Slot: 80 W Input Voltage AC: 100 – 240 V Airflow Direction: Right to Left Rack Height: 1 U Power Supply Type: Open Frame Power Supply Included: Yes Rear I/O: Yes Complies With: PICMG MTCA.4 R1.0 Depth: 373 mm Width: 444 mm Show more Show less Catalog #: 11850-029 Customize Details