Skip to main content

Please Select Your Country/Language Preferences

Front Panels without Handles

Products | 260 results

Front Panel, Flat, with Slot for Stainless Steel EMC Gasket, 4 U, 42 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 4 U
    • Height: 172.9 mm
    • Rack Width: 42 HP
    • Width: 213 mm
    • Package Quantity: 1
Catalog #:
30846-681

Front Panel, Flat, with Slot for Stainless Steel EMC Gasket, 4 U, 63 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • Material: Aluminum
    • Rack Height: 4 U
    • Height: 172.9 mm
    • Rack Width: 63 HP
    • Width: 319.7 mm
    • Package Quantity: 1
Catalog #:
30846-682

Front Panel With FDDI Cutouts, 3 U, 14 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 14 HP
    • Width: 70.8 mm
Catalog #:
30118-339

Front Panel, Unshielded, Cut Outs for Coax Connectors

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30118-355

PMC Mezzanine Front Panel, Non-Shielded, Untreated Zinc Die-Cast, 10 Pieces

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • Material: Zinc
    • Front Finish: Anodized
    • Rear Finish: Anodized
    • Treated Edges: No
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 10
Catalog #:
20835-896

PMC Mezzanine Front Panel, Non-Shielded, Anodized Al, 10 Pieces

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • Material: Aluminum
    • Front Finish: chrome plated
    • Rear Finish: chrome plated
    • Treated Edges: Yes
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 10
Catalog #:
20835-899

PMC Mezzanine Front Panel, Non-Shielded, Chrome Plated Zinc Die-Cast, 10 Pieces

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • Material: Zinc
    • Front Finish: chrome plated
    • Rear Finish: chrome plated
    • Treated Edges: Yes
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 10
Catalog #:
20835-929

PMC Mezzanine Front Panel, Non-Shielded, Black Chromated Zinc Die-Cast, 10 Pieces

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • Material: Zinc
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 10
Catalog #:
20835-931

PMC Mezzanine Front Panel, Untreated, with EMC Shielding, anodized Al, 1 piece

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 1
Catalog #:
20835-598

PMC Mezzanine Front Panel, Untreated, with EMC Shielding, anodized Al, 10 Pieces

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
    • Material: Aluminum
    • Treated Edges: No
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 10
Catalog #:
20835-889

PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Untreated Zinc Die-Cast, 1 piece

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
    • Material: Zinc
    • Treated Edges: No
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 1
Catalog #:
20835-890

PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Untreated Zinc Die-Cast, 10 Pieces

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
    • Material: Zinc
    • Front Finish: Chrome Plated
    • Rear Finish: Chrome Plated
    • Treated Edges: Yes
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 10
Catalog #:
20835-893

PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Black Chromated Zinc Die-Cast, 1 piece

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
    • Material: Zinc
    • Front Finish: Chrome Plated
    • Rear Finish: Chrome Plated
    • Treated Edges: Yes
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 1
    • Color: Black
Catalog #:
20835-922

PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Chromated Zinc Die-Cast, 1 piece

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
    • Material: Zinc
    • Front Finish: Chrome Plated
    • Rear Finish: Chrome Plated
    • Treated Edges: Yes
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 1
Catalog #:
20835-923

PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Black Chromated Zinc Die-Cast, 10 Pieces

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
    • Material: Zinc
    • Front Finish: Chrome Plated
    • Rear Finish: Chrome Plated
    • Treated Edges: Yes
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 10
    • Color: Black
Catalog #:
20835-924

PMC Mezzanine Front Panel, Untreated, with EMC Shielding, Chromated Zinc Die-Cast, 10 Pieces

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: Yes
    • Material: Zinc
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Height: 74 mm
    • Width: 12.7 mm
    • Complies With: PMC Mezzanine, IEEE P1386
    • Package Quantity: 10
Catalog #:
20835-928

Front Panel, Unshielded, with Fastener Pin, 3 U, 7 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 7 HP
    • Width: 35.2 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 1
Catalog #:
20119-159

Front Panel, Unshielded, with Fastener Pin, 3 U, 14 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 14 HP
    • Width: 70.8 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 1
Catalog #:
20119-160

Front Panel, Unshielded, with Fastener Pin, 3 U, 21 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 21 HP
    • Width: 106.3 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 1
Catalog #:
20119-161

Front Panel, Unshielded, with Fastener Pin, 3 U, 28 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 28 HP
    • Width: 141.9 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 1
Catalog #:
20119-162

Front Panel, Unshielded, with Fastener Pin, 3 U, 42 HP

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Anodized
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 42 HP
    • Width: 213 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 1
Catalog #:
20119-163

U-profile Front Panel, Shieldable, D-Sub Cutouts, 3 U, 4 HP, 1 x 9 Pin

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30849-749

U-profile Front Panel, Shieldable, D-Sub Cutouts, 3 U, 4 HP, 2 x 9 Pin

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30849-750

U-profile Front Panel, Shieldable, D-Sub Cutouts, 3 U, 4 HP, 3 x 9 Pin

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30849-751

U-profile Front Panel, Shieldable, D-Sub Cutouts, 3 U, 4 HP, 1 x 15 Pin

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30849-752

U-profile Front Panel, Shieldable, D-Sub Cutouts, 3 U, 4 HP, 2 x 15 Pin

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30849-753

U-profile Front Panel, Shieldable, D-Sub Cutouts, 3 U, 4 HP, 1 x 25 Pin

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30849-754

U-profile Front Panel, Shieldable, D-Sub Cutouts, 3 U, 4 HP, 2 x 25 Pin

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30849-755

Front Panel, Flat, Refrofit Shielding, D-Sub Cutouts, 3 U, 4 HP, 1 x 9 Pin

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Stainless Steel
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30118-348

Front Panel, Flat, Refrofit Shielding, D-Sub Cutouts, 3 U, 4 HP, 2 x 9 Pin

  • Product Type: Front Panel
  • Type: Front Panel without Handle
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Stainless Steel
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/10
    • Package Quantity: 5
Catalog #:
30118-349