Skip to main content

Please Select Your Country/Language Preferences

Front Panels with Handles

Products | 27 results

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-487

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 6 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-494

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-445

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 6 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-450

Plug-In Unit Kit With Extraction Handle Type 2, Shielded, Grey, 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-687

Plug-In Unit Kit With Extraction Handle Type 2, Shielded, Grey, 6 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-692

Plug-In Unit Kit With Extraction Handle Type 2, Unshielded, Grey, 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-862

Plug-In Unit Kit With Extraction Handle Type 2, Unshielded, Grey, 6 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-869

Plug-In Unit Kit With IEL Handle, Shielded, Black 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: IEL
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-587

Plug-In Unit Kit With IEL Handle, Shielded, Black, 6 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: IEL
  • Mounting: Screw-on Front; Screw-on Rear IO
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-594

Plug-In Unit Kit With Trapezoid Handle, Shielded, Grey, 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Static
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
20848-666

Plug-In Unit Kit With Trapezoid Handle, Shielded, Grey, 6 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Static
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
20848-674

Plug-In Unit Kit With Trapezoid Handle, Unshielded, Grey, 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Static
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
20818-020

Plug-In Unit Kit With Trapezoid Handle, Unshielded, Grey, 6 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Static
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
20818-027

Plug-In Unit Front Panel for IEL, IET, Type 2 Handle, 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: IEL; IET; Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 5
Catalog #:
30848-329

Plug-In Unit Front Panel for IEL, IET, Type 2 Handle, 6 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: IEL; IET; Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 5
Catalog #:
30848-338

Plug-In Unit U-Profile Front Panel for IEL, IET, Type 2, 3 U, 6 HP, 0,1" Offset

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: IEL; IET
  • Mounting: Screw-on Front with 0.1" offset
    • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
    • Package Quantity: 5
Catalog #:
30848-428

Plug-In Unit Front Panel for Static Trapezoid Handle, 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: Trapezoid, Static; Aluminum Profile
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: IEC 60297-3-101
    • Package Quantity: 5
Catalog #:
30847-605

Plug-In Unit Front Panel for Static Trapezoid Handle, 6 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: Trapezoid, Static; Aluminum Profile
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: IEC 60297-3-101
    • Package Quantity: 5
Catalog #:
30847-628

Plug-In Unit U-Profile Front Panel for Static Trapezoid Handle, 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: Trapezoid, Static; Aluminum Profile
  • Mounting: Screw-on Front
    • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: IEC 60297-3-101
    • Package Quantity: 5
Catalog #:
30849-089

Plug-In Unit U-Profile Front Panel for Static Trapezoid Handle, 6 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: Trapezoid, Static; Aluminum Profile
  • Mounting: Screw-on Front
    • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: IEC 60297-3-101
    • Package Quantity: 5
Catalog #:
30849-100

Plug-In Units Front Panel for Handle Form 1, 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 5
Catalog #:
30847-661

Plug-In Units Front Panel for Handle Form 1, 6 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 5
Catalog #:
30847-668

Plug-In Unit U-Profile Front Panel for Handle Form 1, 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 5
Catalog #:
30848-463

Plug-In Unit U-Profile Front Panel for Handle Form 1, 6 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 5
Catalog #:
30848-470

Plug-In Unit U-Profile Front Panel for IEL, IET, Type 2 Handle, 6 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: IEL; IET; Trapezoid, Type 2
  • Mounting: Screw-on Front; Screw-on Rear IO
    • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
    • Package Quantity: 5
Catalog #:
30848-318

Plug-In Unit U-Profile Front Panel for IEL, IET, Type 2 Handle 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: IEL; IET; Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
    • Package Quantity: 5
Catalog #:
30848-313