Filter By
Filter By
Products | 19 results
Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel with Handle (PIU)
- Handle Type: Trapezoid, Type 1
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Passivated
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
- Package Quantity: 1
Catalog #:
20817-444
Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 6 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel with Handle (PIU)
- Handle Type: Trapezoid, Type 1
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Passivated
- Treated Edges: No
- Rack Height: 6 U
- Height: 261.8 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
- Package Quantity: 1
Catalog #:
20817-449
Plug-In Unit Kit With Extraction Handle Type 2, Unshielded, Grey, 3 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel with Handle (PIU)
- Handle Type: Trapezoid, Type 2
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Passivated
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
- Package Quantity: 1
Catalog #:
20817-861
Plug-In Unit Kit With Extraction Handle Type 2, Unshielded, Grey, 6 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel with Handle (PIU)
- Handle Type: Trapezoid, Type 2
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Passivated
- Treated Edges: No
- Rack Height: 6 U
- Height: 261.8 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
- Package Quantity: 1
Catalog #:
20817-868
Plug-In Unit Kit With Trapezoid Handle, Shielded, Grey, 3 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel with Handle (PIU)
- Handle Type: Trapezoid, Static
- Mounting: Screw-on Front
- EMC Shielding: Yes
- EMC Gasket Type: Textile
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Etched
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
- Package Quantity: 1
Catalog #:
20848-665
Plug-In Unit Kit With Trapezoid Handle, Shielded, Grey, 6 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel with Handle (PIU)
- Handle Type: Trapezoid, Static
- Mounting: Screw-on Front
- EMC Shielding: Yes
- EMC Gasket Type: Textile
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Etched
- Treated Edges: No
- Rack Height: 6 U
- Height: 261.8 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
- Package Quantity: 1
Catalog #:
20848-673
Plug-In Unit Kit With Trapezoid Handle, Unshielded, Grey, 3 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel with Handle (PIU)
- Handle Type: Trapezoid, Static
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Passivated
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
- Package Quantity: 1
Catalog #:
20818-019
Plug-In Unit Kit With Trapezoid Handle, Unshielded, Grey, 6 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel with Handle (PIU)
- Handle Type: Trapezoid, Static
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Passivated
- Treated Edges: No
- Rack Height: 6 U
- Height: 261.8 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
- Package Quantity: 1
Catalog #:
20818-026
Plug-In Unit Front Panel for IEL, IET, Type 2 Handle, 3 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel for Handle (PIU)
- Handle Type: IEL; IET; Trapezoid, Type 2
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: IEC 60297-3-101; IEEE 1101.1/11
- Package Quantity: 5
Catalog #:
30848-328
Plug-In Unit Front Panel for IEL, IET, Type 2 Handle, 6 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel for Handle (PIU)
- Handle Type: IEL; IET; Trapezoid, Type 2
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 6 U
- Height: 261.8 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: IEC 60297-3-101; IEEE 1101.1/11
- Package Quantity: 5
Catalog #:
30848-337
Plug-In Unit U-Profile Front Panel for IEL, IET, Type 2, 3 U, 5 HP, 0,1" Offset
- Product Type: Front Panel
- Type: Front Panel for Handle (PIU)
- Handle Type: IEL; IET
- Mounting: Screw-on Front with 0.1" offset
- EMC Shielding: No (Retrofittable)
- EMC Gasket Type: Textile
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
- Package Quantity: 5
Catalog #:
30848-427
Plug-In Unit Front Panel for Static Trapezoid Handle, 3 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel for Handle (PIU)
- Handle Type: Trapezoid, Static; Aluminum Profile
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: IEC 60297-3-101
- Package Quantity: 5
Catalog #:
30847-604
Plug-In Unit Front Panel for Static Trapezoid Handle, 6 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel for Handle (PIU)
- Handle Type: Trapezoid, Static; Aluminum Profile
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 6 U
- Height: 261.8 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: IEC 60297-3-101
- Package Quantity: 5
Catalog #:
30847-627
Plug-In Unit U-Profile Front Panel for Static Trapezoid Handle, 3 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel for Handle (PIU)
- Handle Type: Trapezoid, Static; Aluminum Profile
- Mounting: Screw-on Front
- EMC Shielding: No (Retrofittable)
- EMC Gasket Type: Textile
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: IEC 60297-3-101
- Package Quantity: 5
Catalog #:
30849-088
Plug-In Unit U-Profile Front Panel for Static Trapezoid Handle, 6 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel for Handle (PIU)
- Handle Type: Trapezoid, Static; Aluminum Profile
- Mounting: Screw-on Front
- EMC Shielding: No (Retrofittable)
- EMC Gasket Type: Textile
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 6 U
- Height: 261.8 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: IEC 60297-3-101
- Package Quantity: 5
Catalog #:
30849-099
Plug-In Units Front Panel for Handle Form 1, 3 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel with Handle (PIU)
- Handle Type: Trapezoid, Type 1
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: IEC 60297-3-101; IEEE 1101.1/11
- Package Quantity: 5
Catalog #:
30847-660
Plug-In Units Front Panel for Handle Form 1, 6 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel with Handle (PIU)
- Handle Type: Trapezoid, Type 1
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 6 U
- Height: 261.8 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: IEC 60297-3-101; IEEE 1101.1/11
- Package Quantity: 5
Catalog #:
30847-667
Plug-In Unit U-Profile Front Panel for IEL, IET, Type 2 Handle, 6 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel for Handle (PIU)
- Handle Type: IEL; IET; Trapezoid, Type 2
- Mounting: Screw-on Front; Screw-on Rear IO
- EMC Shielding: No (Retrofittable)
- EMC Gasket Type: Textile
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 6 U
- Height: 261.8 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
- Package Quantity: 5
Catalog #:
30848-304
Plug-In Unit U-Profile Front Panel for IEL, IET, Type 2 Handle, 3 U, 5 HP
- Product Type: Front Panel
- Type: Front Panel for Handle (PIU)
- Handle Type: IEL; IET; Trapezoid, Type 2
- Mounting: Screw-on Front
- EMC Shielding: No (Retrofittable)
- EMC Gasket Type: Textile
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 5 HP
- Width: 25 mm
- Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
- Package Quantity: 5
Catalog #:
30848-300