Skip to main content

Please Select Your Country/Language Preferences

Front Panels with Handles

Products | 207 results

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 3 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-490

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 3 U, 12 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 12 HP
    • Width: 60.6 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-491

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 3 U, 4 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-485

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-487

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 3 U, 8 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-489

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 6 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-497

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 6 U, 12 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 12 HP
    • Width: 60.6 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-498

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 6 U, 4 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-492

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 6 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-494

Plug-In Unit Kit With Extraction Handle Type 1, Shielded, Grey, 6 U, 8 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-496

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-456

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 12 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 12 HP
    • Width: 60.6 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-457

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 4 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-443

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-444

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-445

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 7 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 7 HP
    • Width: 35.2 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-446

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 8 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-447

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 6 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-458

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 6 U, 12 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 12 HP
    • Width: 60.6 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-459

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 6 U, 4 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-448

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 6 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-449

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 6 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-450

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 6 U, 7 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 7 HP
    • Width: 35.2 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-451

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 6 U, 8 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-452

Plug-In Unit Kit With Extraction Handle Type 2, Shielded, Grey, 3 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-689

Plug-In Unit Kit With Extraction Handle Type 2, Shielded, Grey, 3 U, 12 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 12 HP
    • Width: 60.6 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-690

Plug-In Unit Kit With Extraction Handle Type 2, Shielded, Grey, 3 U, 4 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 4 HP
    • Width: 20 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-686

Plug-In Unit Kit With Extraction Handle Type 2, Shielded, Grey, 3 U, 6 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 6 HP
    • Width: 30.1 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-687

Plug-In Unit Kit With Extraction Handle Type 2, Shielded, Grey, 3 U, 8 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 8 HP
    • Width: 40.3 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-688

Plug-In Unit Kit With Extraction Handle Type 2, Shielded, Grey, 6 U, 10 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 10 HP
    • Width: 50.5 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20848-694