Filter By
Filter By
Products | 2 results
Plug-In Unit U-Profile Front Panel for IEL, IET or Type 2 Handle, 6 U, 9 HP
- Product Type: Front Panel
- Type: Front Panel for Handle (PIU)
- Handle Type: IEL; IET; Trapezoid, Type 2
- Mounting: Screw-on Front
- EMC Shielding: No (Retrofittable)
- EMC Gasket Type: Textile
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 6 U
- Height: 261.8 mm
- Rack Width: 9 HP
- Width: 45.38 mm
- Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
Catalog #:
30848-999
Plug-In Unit U-Profile Front Panel for IEL, IET Type 2 Handle, 3 U, 9 HP
- Product Type: Front Panel
- Type: Front Panel for Handle (PIU)
- Handle Type: IEL; IET; Trapezoid, Type 2
- Mounting: Screw-on Front
- EMC Shielding: No (Retrofittable)
- EMC Gasket Type: Textile
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 9 HP
- Width: 45.38 mm
- Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
Catalog #:
30848-299