Skip to main content

Please Select Your Country/Language Preferences

Front Panels with Handles

Products | 19 results

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 3 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-444

Plug-In Unit Kit With Extraction Handle Type 1, Unshielded, Grey, 6 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-449

Plug-In Unit Kit With Extraction Handle Type 2, Unshielded, Grey, 3 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-861

Plug-In Unit Kit With Extraction Handle Type 2, Unshielded, Grey, 6 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 1
Catalog #:
20817-868

Plug-In Unit Kit With Trapezoid Handle, Shielded, Grey, 3 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Static
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
20848-665

Plug-In Unit Kit With Trapezoid Handle, Shielded, Grey, 6 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Static
  • Mounting: Screw-on Front
    • EMC Shielding: Yes
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Etched
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
20848-673

Plug-In Unit Kit With Trapezoid Handle, Unshielded, Grey, 3 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Static
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
20818-019

Plug-In Unit Kit With Trapezoid Handle, Unshielded, Grey, 6 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Static
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Passivated
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
20818-026

Plug-In Unit Front Panel for IEL, IET, Type 2 Handle, 3 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: IEL; IET; Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 5
Catalog #:
30848-328

Plug-In Unit Front Panel for IEL, IET, Type 2 Handle, 6 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: IEL; IET; Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 5
Catalog #:
30848-337

Plug-In Unit U-Profile Front Panel for IEL, IET, Type 2, 3 U, 5 HP, 0,1" Offset

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: IEL; IET
  • Mounting: Screw-on Front with 0.1" offset
    • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
    • Package Quantity: 5
Catalog #:
30848-427

Plug-In Unit Front Panel for Static Trapezoid Handle, 3 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: Trapezoid, Static; Aluminum Profile
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: IEC 60297-3-101
    • Package Quantity: 5
Catalog #:
30847-604

Plug-In Unit Front Panel for Static Trapezoid Handle, 6 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: Trapezoid, Static; Aluminum Profile
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: IEC 60297-3-101
    • Package Quantity: 5
Catalog #:
30847-627

Plug-In Unit U-Profile Front Panel for Static Trapezoid Handle, 3 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: Trapezoid, Static; Aluminum Profile
  • Mounting: Screw-on Front
    • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: IEC 60297-3-101
    • Package Quantity: 5
Catalog #:
30849-088

Plug-In Unit U-Profile Front Panel for Static Trapezoid Handle, 6 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: Trapezoid, Static; Aluminum Profile
  • Mounting: Screw-on Front
    • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: IEC 60297-3-101
    • Package Quantity: 5
Catalog #:
30849-099

Plug-In Units Front Panel for Handle Form 1, 3 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 5
Catalog #:
30847-660

Plug-In Units Front Panel for Handle Form 1, 6 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel with Handle (PIU)
  • Handle Type: Trapezoid, Type 1
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: IEC 60297-3-101; IEEE 1101.1/11
    • Package Quantity: 5
Catalog #:
30847-667

Plug-In Unit U-Profile Front Panel for IEL, IET, Type 2 Handle, 6 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: IEL; IET; Trapezoid, Type 2
  • Mounting: Screw-on Front; Screw-on Rear IO
    • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 6 U
    • Height: 261.8 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
    • Package Quantity: 5
Catalog #:
30848-304

Plug-In Unit U-Profile Front Panel for IEL, IET, Type 2 Handle, 3 U, 5 HP

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: IEL; IET; Trapezoid, Type 2
  • Mounting: Screw-on Front
    • EMC Shielding: No (Retrofittable)
    • EMC Gasket Type: Textile
    • Material: Aluminum
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Treated Edges: No
    • Rack Height: 3 U
    • Height: 128.4 mm
    • Rack Width: 5 HP
    • Width: 25 mm
    • Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11
    • Package Quantity: 5
Catalog #:
30848-300