Skip to main content

Please Select Your Country/Language Preferences

IP Gateway WiFi kit used with NPDV03

  • Hot pluggable for easy integration
  • Available for both Vertical and Horizontal PDUs
  • Allows IP remote access to the PDUs by a single network IP
  • One IP Gateway supports a maximum of 16 PDUs in a daisy chain
  • Highly cost effective method to access the intelligent PDUs
  • SNMP capability v2 / v3
  • Manage your PDUs through our free software or through a 3rd Party DCIM via SNMP
  • RPM-04 software available as a free download after purchase
More

Catalog #:

NPDV03WK
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Gateway
  • Type: Gateway, WiFi Kit
  • Works With: RackPower

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Schroff RackPower IP Gateway has a patented design that is hot pluggable for easy integration. It allows IP remote access to the PDUs by a single network IP. One IP Gateway supports a maximum of 16 PDUs in a daisy chain. Highly cost effective method to access the intelligent PDUs. SNMP capability v2 / v3. IP Gateway provides IP remote access to the PDUs by a single network IP address chain. RPM-04 - RackPower Management Software available with purchase of IP Gateway.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 IP Gateway WiFi kit used with NPDV03 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.