L225 Lever Actuated Card-Lok
- 3 segment, non-shafted design
- Flexible mounting options
- Available with black anodized plating only
- Length 97 mm (3.80") to 325 mm (12.80"), 12.7 mm (0.5") increments
- Weight 1.65 g/cm (0.150 oz/")
- Profile 5.72 mm (0.225") x 6.86 mm (0.270")
- For cold wall applications
- Min expansion 8.26 mm (0.325")
- Lever actuated
Data subject to change without notice
WEDGE-LOK/ CARD-LOK CONFIGURATOR
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The Series L225 features a tool-free, lever design ideal for field level maintenance and can be shipped pre-calibrated for clamp force on request.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.