Skip to main content

Please Select Your Country/Language Preferences

AdvancedTCA Front Panels, Plunger Style Handle

  • AdvancedTCA front panel (die‐cast) for EMC textil gasket
More

Catalog #:

31591-422
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Type: Front Panel
  • EMC Gasket Type: Textile
  • Rack Height: 8 U
  • Height: 350.8 mm
  • Rack Width: 6 HP

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

ATCA Mesh Gasketing for Front Panel, Self-Adhesive
ATCA Mesh Gasketing for Front Panel, Self-Adhesive
Catalog #: 21596-376

Recommended products

St front panel, not reinforced, with spring loading
ATCA IEA Handle with Spring Loading, Plunger Style, Top
Catalog #: 20818-121
St front panel, not reinforced, with spring loading
ATCA IEA Handle with Spring Loading, Plunger Style, Bottom
Catalog #: 20818-122
St front panel, not reinforced, with spring loading
ATCA IEA Handle with Spring Loading, Plunger Style, Top
Catalog #: 20818-145
St front panel, not reinforced, with spring loading
ATCA IEA Handle with Spring Loading, Plunger Style, Bottom
Catalog #: 20818-146

ADDITIONAL PRODUCT DETAILS

AdvancedTCA front panel (die‐cast) for IEA handle (with/without spring loading)

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Stainless steel, 1 mm, 8 U, 6 HP 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.