Skip to main content

Please Select Your Country/Language Preferences

MultipacPRO Cover Plate, Plain, Depth 280 mm

  • Plain cover plates can be used as either top or base plates; inserted into base structure
More

Catalog #:

30860-502
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cover Plate
  • Product Family: MultipacPRO
  • Type: Plain
  • Depth: 280 mm
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

basic kit multipacpro
"MultipacPRO 19"" Chassis Basic Kit, 1 U, Depth 280 mm"
Catalog #: 20860-202
basic kit multipacpro
"MultipacPRO 19"" Chassis Basic Kit, 2 U, Depth 280 mm"
Catalog #: 20860-211
basic kit multipacpro
"MultipacPRO 19"" Chassis Basic Kit, 3 U, Depth 280 mm"
Catalog #: 20860-219
basic kit multipacpro
"MultipacPRO 19"" Chassis Basic Kit, 4 U, Depth 280 mm"
Catalog #: 20860-228

ADDITIONAL PRODUCT DETAILS

Cover plates plain will close the 19" chassis on top and bottom side. They protect the chassis from parts that could fall into the chassis.

Please order EMC gasketing kit separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cover plate, AI, 1 mm, clear passivated 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.