Skip to main content

Please Select Your Country/Language Preferences

Plug-In Unit U-Profile Front Panel for IEL, IET Type 2 Handle, 3 U, 9 HP

  • For IEL/IET/Trapeziform Type 2 handle
  • Al extrusion, 2.5 mm, front anodized, rear conductive
  • U profile, shieldable with textile EMC gasket
  • Front panel, 3 U, for front mounting
  • Manufacturing process causes various surface structures to appear between 4 to 12 HP and 14 to 16 HP
  • Stainless steel alignment pin pressed-in
More

Catalog #:

30848-299
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Type: Front Panel for Handle (PIU)
  • Handle Type: IEL; IET; Trapezoid, Type 2
  • Mounting: Screw-on Front
  • EMC Shielding: No (Retrofittable)
  • EMC Gasket Type: Textile
  • Material: Aluminum
  • Front Finish: Anodized
  • Rear Finish: Conductive
  • Treated Edges: No
  • Rack Height: 3 U
  • Height: 128.4 mm
  • Rack Width: 9 HP
  • Width: 45.38 mm
  • Complies With: IEC 60297-3-102; IEEE 1101.10; IEC 60297-3-103; IEEE 1101.1/11

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Bottom, 10 Pieces
Catalog #: 20817-612
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Bottom, 10 Pieces
Catalog #: 20817-652
Extractor Handle Trapezoid Form, Type 2, RAL 7035, With Alignment Pin
Catalog #: 20817-833
PCB Bracket for Fixing Front Panel/PCB, Die-Cast Zinc
Catalog #: 60807-181
Sleeves
Sleeves for M2.5, Plastic, Grey, 100 pcs
Catalog #: 21100-464
Sleeves
Sleeves for M2.5, Brass Nickel-Plated, 100 pcs
Catalog #: 21100-660
Sleeves
Sleeves for M2.5, Stainless Steel, 100 pcs
Catalog #: 21100-662
Sleeves for M2.5, Plastic, Black, 100 pcs
Catalog #: 21100-591
Sleeves for M2.5, Brass, Black, 100 pcs
Catalog #: 21100-886
Rear Panel, perforated, shieldable (textile)
Front Panel EMC Textile Shielding Kit, -40…+70°C, 3 U, 10 Pieces
Catalog #: 21101-853
EMC shielding - textile, for front panels, 19" bracket/corner profile, -40 °C ... +85 °C
Front Panel EMC Textile Shielding Kit, -40…+85°C, 3 U, 10 Pieces
Catalog #: 21102-853

Recommended products

Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Bottom, 10 Pieces
Catalog #: 20817-620
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Bottom, 10 Pieces
Catalog #: 20817-660
Extractor Handle Trapezoid Form, Type 2, RAL 9005, With Alignment Pin
Catalog #: 20817-831

ADDITIONAL PRODUCT DETAILS

U-Profile front panel can be shielded with a textile gasket. It can be combined with the IEL and IET or the type 2 handle in trapezoid form.

Please order EMC profile seal separately.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 U profile, AI, front anodized, side raw, conductive 1
2 Alignment pin pressed in, St, alignment via perforated strip 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.