Novastar Mobile Plinth, 553W 800D
- St, 2 mm
- 4 castors
- Rubber mat, 3 mm
- Load-carrying capacity 200 kg
- Base/plinth height H = 100 mm
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet/Rack Base
- Product Family: Novastar
- Type: Base Plinth
- Color: Black Grey
- Color Code: RAL 7021
- Width: 553 mm
- Depth: 800 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Aluminum mobile base plinth with load capacity of 200 kg, for aluminum cabinets with 600 mm breadth.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Base/plinth, St, 2 mm, black (RAL 7021), with perforation | 1 | |
2 | Fine‐grooved mat, natural rubber, anthracite, 3 mm thick, self‐adhesive | 1 | |
3 | Castors, St, Ø 55 mm, load‐carrying capacity 200 kg | 4 | |
4 | Assembly kit | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.