Skip to main content

Please Select Your Country/Language Preferences

Novastar Brush Strip for Base/Plinth With Cable Ducting

  • Brush Strip to close openings
More

Catalog #:

27230-111
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Brush Strip
  • Product Family: Novastar
  • Type: Brush Strip
  • Works With: Cabinet
  • Color: Black
  • Width: 110 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

Base/plinth with cable ducting (Novastar)
Novastar Base/Plinth, 45H 553W 500D
Catalog #: 27230-070
Base/plinth with cable ducting (Novastar)
Novastar Base/Plinth, 45H 553W 600D
Catalog #: 27230-071
Base/plinth with cable ducting (Novastar)
Novastar Base/Plinth, 45H 553W 800D
Catalog #: 27230-072

ADDITIONAL PRODUCT DETAILS

Brush strip to close opening of base plate for cable ducting.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Brush strip, Nylon, black, 110 mm x 76 mm 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.