Skip to main content

Please Select Your Country/Language Preferences

Novastar Base/Plinth, 45H 553W 800D

  • Static load‐carrying capacity 400 kg
  • Adjustable feet, height 57 mm ... 67 mm
  • St, 1.5 mm, RAL 7021
  • Cable ducting 110 x 76 mm
  • Incl. GND/earthing
More

Catalog #:

27230-072
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Base
  • Product Family: Novastar
  • Type: Base Plinth
  • Color: Black Grey
  • Color Code: RAL 7021
  • Height: 45 mm
  • Width: 553 mm
  • Depth: 800 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

base plinth
Novastar Brush Strip for Base/Plinth With Cable Ducting
Catalog #: 27230-111

ADDITIONAL PRODUCT DETAILS

Base Plate for Rear Cable Ducting which cut out for cable management. Opening is covered with plastic. Accessory brush strip can build in.

Please order brush strip separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Base/plinth, St, 1.5 mm, height 55 mm, RAL 7021; cable ducting 110 mm x 76 mm, with plastic cover 1
2 Adjustable foot 4
3 Assembly kit and GND/earthing kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.