Skip to main content

Please Select Your Country/Language Preferences

Novastar Slide Rail, 50 kg, 900D, 1 pair

  • For mounting on the vertical cabinet uprights or 19" panel/slide mounts
  • Static load-carrying capacity 50 kg per pair
  • St, 2 mm, finish AlZn
  • Adjustable in 1 U increments
  • Support for heavy 19" chassis
More

Catalog #:

25230-145
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Slide Rail
  • Product Family: Novastar
  • Length: 766.4 mm
  • Depth: 900 mm
  • Static Load: 50 kg

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

19inch assembly kit m6
19" Assembly Kit, 4 x Screw M5x12, Earthing Nut M5 for Slide Rails
Catalog #: 27230-056

ADDITIONAL PRODUCT DETAILS

Novastar Slide Rail with 50 kg load capacity for mounting on the cabinet uprights or 19" panel/slide mounts. The slide rail supports shelf of heavy 19" Chassis.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Slide rail, St, 2 mm, finish AlZn 2
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.