Skip to main content

Please Select Your Country/Language Preferences

Novastar Raised Top Cover, Load-Carrying Capacity 50 kg, 553W 600D

  • Raised Top cover (31 mm) with all-round air gap of 10 mm
  • Top cover attached from the inside (no screws on the outside)
  • Suitable for placing heavy parts on the top cover
  • Incl. grounding
  • Robust version, load-carrying capacity 50 kg
More

Catalog #:

25230-038
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Top Cover
  • Product Family: Novastar
  • Type: Raised
  • Color: Black Grey
  • Color Code: RAL 7021
  • Width: 553 mm
  • Depth: 600 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Raised top cover for better ventilation and heat escape. Novastar raised top cover is robust and not dismountable from the outside.

Please order lifting eye separately if required.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Top cover, St, 1 mm, RAL 7021 1
2 Earthing kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.