Skip to main content

Please Select Your Country/Language Preferences

Frame Type Plug-In Unit Guide Rail, 5 Pairs

  • PCB fixing required from slot 2
  • Groove width 2 mm
  • PBT, UL, 94, V-0
  • Red
More

Catalog #:

24812-101
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Guide Rail
  • Type: Frame Type Plug-In Unit
  • Works With: Frame Type Plug-In Unit
  • Board Depth: 160 mm
  • Groove Width: 2
  • Material: Plastic
  • Color: Red
  • Package Quantity: 5
  • Package Unit: Pair

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The guide rails can be clipped onto the perforated top / bottom cover. It is required if the PCB will be assembled from Slot 2.

Guide rail fit to 167 mm and 227 deep cassettes.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Top PBT, UL 94 V-0, red, groove width 2 mm 5
2 Bottom PBT, UL 94 V-0, red, groove width 2 mm 5

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.