Skip to main content

Please Select Your Country/Language Preferences

Frame Type Plug-In Unit PRO Kit, With Hood, Unshielded, 3 U, 6 HP, 167 mm

  • Fits all products conforming to IEC-60297-3-101
  • Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats
  • Connectors usable under EN 60603‐2 (DIN 41612)
More

Catalog #:

24812-006
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cassette
  • Type: Frame Type Plug-in Units PRO with Hood
  • Handle Type: Trapezoid
  • Rack Height: 3 U
  • Rack Width: 6 HP
  • Depth: 167 mm
  • EMC Shielding: No
  • Rear Panel Type: Single Connector Cut-Out
  • Cover Plate Type: Hood
  • Material: Aluminum
  • Front Finish: Anodized
  • Rear Finish: Anodized
  • Cooling: Perforated

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

24563-192.192
EuropacPRO 19" Subrack Kit for DIN Connector, Retrofit Shielding, 3 U, 235 mm
Catalog #: 24563-192

ADDITIONAL PRODUCT DETAILS

Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel, Al, 2.5 mm, anodised, cut edges plain 1
2 Handle, grey, PC (Lexan), RAL 7035, UL 94 V-0, EN 45545-2, R22 - R24, HL3 1
3 Side panel, Al extrusion, colourless passivated, with groove for one PCB 1
4 Hood, Al, 1 mm, with perforation, rear panel integrated 1
5 Assembly kit (incl. PCB fixing for slot 1) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.