Skip to main content

Please Select Your Country/Language Preferences

Cable Tray for Varistar CP

  • For general purpose control panel wiring and to route and protect wiring in communication closets
  • Easy to install with improved aesthetics
  • High load bearing capacity and light weight
  • Provided with mounting holes compatible only with Datacon 19" Panel Mounts (24630013) and not compatible with Electronic 19" Panel Mounts
More

Catalog #:

24630-061
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cable Tray
  • Product Family: Varistar CP
  • Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Height: 105 mm
  • Depth: 587 mm
  • Width: 70 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Cable trays are compatible with all relay racks and are used for general purpose control panel wiring and to route and protect wiring in communication closets.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cable tray, St, 1.5 mm 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.