Skip to main content

Please Select Your Country/Language Preferences

Snap in cable management finger kit

  • T-shaped cable fingers installable directly on the 19” panel mounts without screws allow for easy and clean management of copper and fiber optic cables, etc.
  • Each 5-Finger unit can be individually snapped on to the 19” upright based on the cable management requirements
  • The cable fingers protrude 81,5mm from the 19” upright, hence needs a minimum recess of ~82mm
  • Finger spacing of 36,45mm for high density cabling
  • Works only with Datacom 19” uprights / panel mounts with printed U Height identification - 24630013, 24630014 and 24630015
More

Catalog #:

24630-057
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cable Support
  • Product Family: Varistar CP
  • Type: Finger Kit
  • Material: UL 94 V-0 Polyamide
  • Color: Black

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Varistar CP 19" Panel/Slide Mount
Varistar CP 19" Panel/Slide Mount, RAL 9005, 42 U, 2000H
Catalog #: 24630-013
Varistar CP 19" Panel/Slide Mount
Varistar CP 19" Panel/Slide Mount, RAL 9005, 47 U, 2200H
Catalog #: 24630-014
Varistar CP 19" Panel/Slide Mount
Varistar CP 19" Panel/Slide Mount, RAL 9005, 52 U, 2450H
Catalog #: 24630-015

ADDITIONAL PRODUCT DETAILS

The hand mountable cable fingers ensure an optimal cable radius and prevent damage or breakage by ensuring an appropriate cable bend radius. The flexible T shaped structures protect the cables so that the structured cabling system remains undamaged and fully functional.

Easy snap in kit for cable management, allows csutomers to build the cable finger duct usinf smaller units

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cable Management snap in 5-finger unit, PVC UL94 V-0, height 221,45 mm, depth D = 149.28 mm 20

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.