Skip to main content

Please Select Your Country/Language Preferences

CPCI Serial System With Pluggable PSU, 4 U, 9 Slot, With Rear I/O

  • System in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG CPCI‐S.0
  • System with vertical card cage. For Board format 3U
  • Backplane 9 slot, 3U CompactPCI Serial (single star Ethernet topology), System slot left
  • Heat dissipation via 1 U hot-swap fan unit
  • Supports PCIe up to Gen3, USB 2.0 and 3.0, SATA up to Rev 3.0, and Ethernet up to 10 GBase-T
  • Retrofittable air filter
More

Catalog #:

24579-421
Your price:
--
List price (RRP):
Distributor availability

To add cut-outs, change color or see more options for 24579-421, click Customize below:

Customize

PRODUCT ATTRIBUTES

  • Product Type: System
  • Number of Slots: 9
  • Type: 19" Rack Mount
  • Backplane Type: 3 U CompactPCI Serial with Ethernet Star
  • Data Transfer: PCIe Gen3
  • Power per Slot: 40 W
  • Input Voltage AC: 100 – 240 V
  • Airflow Direction: Bottom to Top
  • Rack Height: 4 U
  • Power Supply Type: (2) Pluggable PSU
  • Power Supply Included: Yes
  • Rear I/O: Yes
  • Complies With: PICMG CPCI-S.0 R2.0
  • Depth: 275 mm
  • Height: 177 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Air filter set (CompactPCI, VME)
Air Filter Set for CompactPCI and VME 64x Systems
Catalog #: 24579-033
Mains Cable
Mains Cable, SCHUKO/UTE to IEC C13, Grey
Catalog #: 60103-131
Mains Cable
Mains Cable, BS to IEC C13, 2.5 m, Black
Catalog #: 60103-137
Mains Cable
Mains Cable, USA to IEC C13
Catalog #: 60103-141
Mains Cable
Mains Cable, IEC C14 to C13, 2500 mm
Catalog #: 60197-053
Mains Cable
Mains Cable, SCHUKO/UTE to IEC C13-Angled, Grey
Catalog #: 60704-020
DC fans/replacement fans
DC Fan, 12 V, 119 x 119 x 32 mm, 138 m³h
Catalog #: 60713-600

Recommended products

Plug-In Unit Kit With IEL Handle, Shielded, Black 3 U, 4 HP
Catalog #: 20848-585
FMC Plug in unit 3U
Plug-In Unit Kit for FMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 3 U, 4 HP
Catalog #: 20836-253
FMC Plug in unit 3U
Plug-In Unit Kit for PMC With IEL Handle black, U-shaped Front Panel Shielded (Textile), 3 U, 4 HP
Catalog #: 20836-460
Plug in unit, 3 U, front anodized, rear etched, shielded (textile), rear IO assembly, IEL handle
Plug-In Unit Kit With IEL Handle for Rear I/O, Shielded, Black, 3 U, 4 HP
Catalog #: 20848-751

ADDITIONAL PRODUCT DETAILS

4 U CompactPCI Serial System with vertical Card Cage for nine 3 U Boards and one 3U Pluggable Power Supply.

Preference types can be ordered directly from stock, other configurations on request.

CERTIFICATIONS

  • PICMG
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Shielded 19" chassis, Al; perforated top cover and base plate; front handles 1
2 Slot at front; IEEE guide rails incl. ESD clips (ESD clips fitted at bottom front), for vertical board mounting (3 U, 160 mm deep) 9
3 Slot at rear; IEEE guide rails incl. ESD clips (ESD clips fitted at bottom), for vertical mounting of rear I/O boards (3 U, 80 mm deep) 9
4 CompactPCI Serial backplane for 3 U boards; 9 slot, system slot left (part no. 23007-669) 1
5 Power backplane, 3 U, 8 HP with 2 x Powrblade connector (part no. 23098-397) 1
6 19" PSU, 300 W, 3 U, 8 HP (part no. 11098-538); 2
7 AC input module, 3 U, 8 HP; A/C line filter, max. current 10 A 2
8 Hot-swap fan tray, pull-out, 1 U, 3 × 12 VDC fans 1
9 Cable harness to connect all system components 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.