CPCI System With ATX PSU, 7 U, 8 Slot
- In accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with PICMG 2.0 rev. 3.0
- System with vertical card cage. Board format Front: 6 U, 160 mm deep; Rear I/O: 6 U, 80 mm deep
- Backplane 8 slot, 6 U, 64 bit; system slot right; 8 HP wide CPU can be used
- Heat dissipation by 1 U hot‐swap fan unit, from bottom to top
- ATX PSU, 300 W
- Option to mount a 5.25" DVD drive unit
PRODUCT ATTRIBUTES
- Product Type: System
- Number of Slots: 8
- Type: 19" Rack Mount
- Backplane Type: 6 U CompactPCI
- Data Transfer: 64-bit PCI Bus
- Power per Slot: 40 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Bottom to Top
- Rack Height: 7 U
- Power Supply Type: (1) ATX PSU
- Power Supply Included: Yes
- Rear I/O: Yes
- Complies With: PICMG 2.0 R3.0
- Depth: 275 mm
- Height: 310.35 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
7 U CompactPCI System with vertical Card Cage for eight 6 U Boards, eight RTM Boards and built in ATX Power Supply.
Modified systems available on request.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Shielded 19" chassis, Al; perforated top cover and base plate; Front handles | 1 | |
2 | Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical boards (6 U, 160 mm deep) | 8 | |
3 | Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical rear I/O boards (6 U, 80 mm deep) | 8 | |
4 | Backplane for 6 U boards; 8 slot, 64 bit (part no. 23006‐868; system slot on right, 4 HP (8 HP wide CPU can be used) | 1 | |
5 | ATX power supply, 300 W, 32 HP, wide input range 100 ... 240 VAC (3.3 V/28 A, 5 V/35 A, 12 V/22 A, ‐12 V/0.8 A); IEC AC input module with socket; mains switch; fan | 1 | |
6 | Hot‐swap fan tray, extractable, 1 U, 2 × 12 VDC fans | 1 | |
7 | Module to accomodate a 5.25" DVD drive | 1 | |
8 | Front panel, front, 6 U, 16 HP | 1 | |
9 | Front panel, front, 6 U, 4 HP, removable, to expand system slot to 8 HP | 1 | |
10 | Front panel, rear, 6 U, 4 HP | 1 | |
11 | Front panel, rear, 6 U, 48 HP | 1 | |
12 | Cable harness to connect all system components | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.