RatiopacPRO AIR Complete Case, Desktop, Shielded, Front Trim, 3/4 U, 42 HP, 315 mm
- Desktop case pre-configured in accordance with IEC 60297-3-101, for euroboards and backplane with insulation strip
- Shielded
- Version with cover strips, no visible screws
- Case with integrated ventilation (2 x 1/2 U)
- Symmetrical design, identical front and rear
- Honeycomb grid ventilation in top cover and base plate
- For board depth 160 mm, 220 mm, 280 mm, and 340 mm (depending on case depth)
- Conforms with DIN EN 62368-1
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Case
- Product Family: RatiopacPRO AIR
- Type: Case for 19" Components
- Rack Height: 3 U
- Height: 177 mm
- Usable Height: 112.3 mm
- Rack Width: 42 HP
- Width: 235.5 mm
- Usable Width: 219 mm
- Depth: 315.5 mm
- EMC Shielding: Yes
- Static Load: 25 kg
- Protection Rating: IP20
- Front Frame Construction: Side Trim; Horizontal Rails
- Cooling Option: Yes
- Complies With: IEC 60297-3-101; IEC 60297-3-102; IEEE 1101.1; IEEE 1101.10; IEEE 1101.11
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The nVent SCHROFF RatiopacPRO case with EMC shielding provides electronics protection for 19" assemblies. This flexible and robust case is simple to convert from desktop to a 19" rack mount case and includes four different style options. This version of the case provides advanced cooling capabilities and a sleek design for desktop applications.
Modifications (special colours or sizes).
Custom solutions (cut-outs in top cover, base plate or side panels).
Assembly service from 1 piece.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Side panel, AI, 2 mm, passivated | 2 | |
2 | Side plate, Al, 1 mm, visible surface RAL 9006 | 2 | |
3 | Cover, die-cast zinc, RAL 7016, pre-mounted on EMC version only | 4 | |
3a | Front trim, Al die-cast, powder-coated, RAL 7016 | 4 | |
4 | Horizontal rail, type H-LD, Al, visible surfaces powder coated, RAL 7016, assembled on front side bottom, for IEEE application | 1 | |
4a | Horizontal rail, type H-LD, Al, visible surfaces powder coated, RAL 7016 | 3 | |
5 | Horizontal rail, centre (top/bottom), type H-ST, Al | 2 | |
6 | Horizontal rail, centre (on 6 U only), type ST, Al | 1 | |
7 | Threaded inserts, St, pre-mounted,for indirect backplane mounting with insulation strips | 6 | |
8 | Perforated strip, pre-mounted | 4 | |
9 | Insulation strip, PBT, UL 94 V-0 | 4 | |
10 | Rear panel, Al, 2.5 mm | 1 | |
11 | Top cover and base plate with honeycomb grid ventilation, Al, 1 mm, internal surface conductive, visible surface RAL 9006, with GND/earthing connection | 2 | |
12 | Case foot with anti-slip protection, UL 94 V-0, PC, black | 4 | |
13 | Air filter | 2 | |
14 | EMC support profile for side panel, fitted (kit) | 1 | |
15 | EMC contact strip for cover plate, pre-mounted (kit) | 4 | |
16 | EMC contact strip front panel - horizontal rails | 4 | |
17 | Compartment seal, PE foam, self-adhesive, temperature range -20 °C ... +85 °C | 1 | |
18 | GND/earthing kit, assembly kit | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.