Skip to main content

Please Select Your Country/Language Preferences

Varistar IP 20 Base Plate for Side Cable Ducting, 1000D

  • The base plate is open at the side; the opening can be covered over with a brush strip (cabinet width 600 mm) or two brush strips (cabinet width 800 mm)
  • Perforated at front for better cooling
More

Catalog #:

23130-355
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Base
  • Product Family: Varistar
  • Type: Base Plate, Cable Ducting
  • Color: Black Grey
  • Color Code: RAL 7021
  • Depth: 1000 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

varistar brush strip
Varistar Brush Strip for Base Plate, 1000D
Catalog #: 23130-375

ADDITIONAL PRODUCT DETAILS

Varistar Base Plate for side Cable Ducting for IP 20 and IP 55.

Please order brush strip separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Base plate, St, 1.5 mm, width 440 mm, RAL 7021 1
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.