Skip to main content

Please Select Your Country/Language Preferences

Varistar Top Cover Fan, Height 38 mm, 162 m³/h

  • Varistar Top Cover Fan, Height 38 mm, 162 m³/h
More

Catalog #:

23130-165
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Fan
  • Product Family: Varistar
  • Works With: Varistar CP
  • Voltage AC: 230 V
  • Depth: 119 mm
  • Frequency: 50 Hz; 60 Hz
  • Airflow @ 50 Hz: 162 m³/h
  • Airflow @ 60 Hz: 192 m³/h
  • Noise Level @ 50 Hz: 37 dB(A)
  • Power @ 50 Hz: 15 W
  • Power @ 60 Hz: 14 W
  • Max Static Pressure @ 50 Hz: 73 Pa
  • Max Static Pressure @ 60 Hz: 88 Pa
  • Ambient Temperature: 70 °C
  • Height: 38 mm
  • Width: 119 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Raised top cover, with fans (Varistar)
Varistar Fan Top Cover With 3 Fans, Expandable to 6 Fans, RAL 7021, 600W 600D
Catalog #: 21130-400
Raised top cover, with fans (Varistar)
Varistar Fan Top Cover With 3 Fans, Expandable to 6 Fans, RAL 7021, 600W 800D
Catalog #: 21130-401
Raised top cover, with fans (Varistar)
Varistar Fan Top Cover With 3 Fans, Expandable to 6 Fans, RAL 7021, 800W 600D
Catalog #: 21130-402
Raised top cover, with fans (Varistar)
Varistar Fan Top Cover With 3 Fans, Expandable to 6 Fans, RAL 7021, 800W 800D
Catalog #: 21130-403
Raised top cover, EMC, with fans (Varistar)
Varistar Raised Top Cover, EMC, With Fans, 600W 600D
Catalog #: 23130-395
Raised top cover, EMC, with fans (Varistar)
Varistar Raised Top Cover, EMC, With Fans, 600W 800D
Catalog #: 23130-396
Raised top cover, EMC, with fans (Varistar)
Varistar Raised Top Cover, EMC, With Fans, 800W 600D
Catalog #: 23130-397
Raised top cover, EMC, with fans (Varistar)
Varistar Raised Top Cover, EMC, With Fans, 800W 800D
Catalog #: 23130-398
Thermostat With Mains Cable, 230 VAC
Catalog #: 20118-750

ADDITIONAL PRODUCT DETAILS

Top covers with fans are compact active cooling units which do not consume rack space. The Varistar fan for top cover comes with high specifications.

CERTIFICATIONS

  • RoHS
  • EAC

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Fan 230 VAC, height 38 mm, width 119 mm, depth 119 mm, black 1
2 Protective grille to clip in, plastic, fibreglass reinforced, PA, UL 94 V‐0, black 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.