CPCI Power Backplane With P 47 Connector, 3 U, 8 HP, 1x P47
- In accordance with: PICMG 2.11 R1.0 CompactPCI Power Interface specification
- In accordance with: PICMG 2.9 R1.0 System Management Bus specification
- Single, parallel or redundant operation possible
- Geographical address adjustable
- Power supply over crimp contacts inserted into the plug, no supply voltage on the backplane
- Power cable available as an accessory
- DC outlets with powerbugs for extremely low drops in voltage
PRODUCT ATTRIBUTES
- Product Type: Backplane
- Number of Slots: 1
- Rack Height: 3 U
- Backplane Type: CompactPCI Power Backplane with P47
- Slot Width: 8 HP
- Power Connector Type: (1) P47
- Utility Connector Type: SMCQ, 12-pin; MicroMatch, 10-pin
- Width: 39.6 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Power Backplane for CompactPCI Applications. With P47 Power Connector.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Power backplane with P47 connector | 1 | |
2 | Set of screws, M4 x 6 in accordance with DIN 6900 | 1 |
RESOURCES
Approval Agency Certificate
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.