Skip to main content

Please Select Your Country/Language Preferences

CPCI Serial Backplane, 3 U, 7 Slot, System Slot Right, Single Star, Without RIO

  • Conforms to PICMG CompactPCI Serial (CPCI-S.0 R2.0) specification
  • Utility connector on rear of backplane
  • Mechanical centering and keying/coding strip in stainless steel on every fully equipped front and rear slot
More

Catalog #:

23007-637
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 23007-637, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Backplane
  • Number of Slots: 7
  • Rack Height: 3 U
  • Backplane Type: CompactPCI Serial with Ethernet Star
  • System Slot: Right
  • Slot Width: 4 HP
  • Connector Type: AirMax VS
  • Power Connector Type: Power Bugs for M4 Cable Lugs
  • Utility Connector Type: MicroMatch, 10-pin
  • Width: 141.2 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

accessories compactpci
CPCI Utility Cable, Serial Backplane, Flat Ribbon Cable
Catalog #: 23204-875
accessories for CompactPCI serial backplanes
CPCI Utility Cable, Serial Backplane, Braid Wire
Catalog #: 23204-852
accessories compactpci
CPCI Serial Standby Cable, Single Conductors
Catalog #: 23204-866
CompactPCI Serial Standby Cable, Braid Wire
CPCI Serial Standby Cable, Braid Wire
Catalog #: 23204-853
CPCI Serial Power Backplane, 3 U, 8 HP, 1 Slot
CPCI Serial Power Connection Cable, Backplane to Backplane
Catalog #: 23204-879
accessories compactpci
CPCI Serial Power Adapter Board, 3 x V1, 3 x V2, 122121
Catalog #: 23098-401
CompactPCI Power Adapter Board
CPCI Serial Power Adapter Board, 3 x V1, 3 x V2, 121212
Catalog #: 23098-399

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF CompactPCI Serial backplanes support the highest data transfer rates with PCIe up to Gen 3, 10GbE, USB 3.0 and S-ATA Rev. 3.0

CERTIFICATIONS

  • RoHS
  • PICMG

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Backplane (thickness 3.8 mm) 1
2 Set of screws, M4 x 6, with lock washer; for power connection 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.