Skip to main content

Please Select Your Country/Language Preferences

Eurorack Raised Top Cover, RAL 7021, 600W 600D

  • Top cover, St, 1.5 mm
  • Air gap 8 mm
  • A fan tray can be retrofitted for ventilation
More

Catalog #:

22117-811
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Top Cover
  • Product Family: Eurorack
  • Type: Raised
  • Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Width: 600 mm
  • Depth: 600 mm
  • Protection Rating: IP20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Earthing kit (CompacPRO)
Eurorack Grounding/Grounding Kit
Catalog #: 21101-539
Thermostat With Mains Cable, 230 VAC
Catalog #: 20118-750
Eurorack Fan for Fan Top Cover
Fan for Fan Top Cover, Heigth 25 mm
Catalog #: 20713-048
Fan tray for raised top cover (Eurorack)
Eurorack Fan Tray for Fan Top Cover, Without Fan, 600W 600D
Catalog #: 22117-821
Speed control for fans
Fan Speed Control Unit With C13 Plug
Catalog #: 60715-005

ADDITIONAL PRODUCT DETAILS

Raised top cover for better ventilation and heat escape. Eurorack raised top cover is robust and fan tray can be retrofitted for ventilation.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Raised top cover, St, 1 mm, IP 20, RAL 7021 1
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.