Skip to main content

Please Select Your Country/Language Preferences

Eurorack Top Cover Flush, Plain, RAL 7021, 800W 800D

  • St, 1 mm
  • RAL 7021
More

Catalog #:

22117-804
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Top Cover
  • Product Family: Eurorack
  • Type: Flush
  • Color: Black Grey
  • Color Code: RAL 7021
  • Width: 800 mm
  • Depth: 800 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

CompacPRO earthing kit
Eurorack Grounding/Grounding Kit
Catalog #: 21101-539
Eurorack fan tray for raised top cover
Eurorack Fan Tray for Fan Top Cover, Without Fan, 800W 800D
Catalog #: 22117-825
eurorack fan for fan top cover
Fan for Fan Top Cover, Heigth 25 mm
Catalog #: 20713-048
lifting eyes eurorack
Eurorack Lifting Eye for Flush Top Cover
Catalog #: 20117-080

ADDITIONAL PRODUCT DETAILS

Flush top covers are used for enclosures with less electronic density where cooling is not a necessity. Additionally as the cover is laid into the frame, it consumes less spave vertically and is more asthetic.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Flush top cover, plain, St 1 mm, RAL 7021 1
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.