Skip to main content

Please Select Your Country/Language Preferences

Varistar CP Top Cover with Fan Tray, RAL 7021, 800W 600D

  • 3 axial fans fitted (maximum: 6 fans)
  • Schuko/IEC 60320 C12 plug
  • Connecting cable 2.5 m
More

Catalog #:

21630-736
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Fan
  • Product Family: Varistar CP
  • Depth: 600 mm
  • Width: 800 mm
  • Color: Black Grey
  • Protection Rating: IP20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Accessories for 19" telescopic shelves (Varistar, Novastar, Eurorack)
Varistar CP GND/Earthing Kit
Catalog #: 24630-001

ADDITIONAL PRODUCT DETAILS

Varistar Fan Top Cover with 3 Fans, expandable to 6 fans.

Please purchase the grounding kit separately.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Raised Top Cover, St 1.5 mm, RAL 7021 1
2 Cover cap ‐ PE 3
3 Axial Fans, 230V with grills 3
4 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.