Varistar CP Swing Cabinet Frame for 600 mm Width, 120°, 29 U
- For full height or partial-height mounting
- Pivot point can be selected right or left
- Can accommodate 19" chassis and 19" subracks (maximum depth 200 mm)
- 120° hinge, square locks including 2 keys
- Load-carrying capacity 150 kg
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet/Rack Frame
- Product Family: Varistar CP
- Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 29 U
- Height: 1400 mm
- Width: 600 mm
- Protection Rating: IP20
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The 19“ swing frame allows the installation of sub-racks while simultaneously making wiring at the rear accessible.
Varistar CP swing frame comes with 150 KG load capacity, 120° movement and flexible pivot point.
By aid of depth members 19" swing frames can be assembled directly on the cabinet frame or in depth-adjustable increments of 50 mm.
Please purchase the grounding kit separately.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Swing frame, 120°, St 2 mm, RAL 7021 | 1 | |
2 | Support bar, St, 3 mm, RAL 7021 | 2 | |
3 | 120° Hinges | 2 | |
4 | Assembly kit | 1 |
RESOURCES
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.