Skip to main content

Please Select Your Country/Language Preferences

Varistar Plain Steel Door, 3-Point Locking, IP 55, RAL 7021, 1800H 800W

  • Opening angle 180°
  • St, 1 mm
  • Steel door with mounting frame on inside; suitable for large cut-outs and mounting (assembles with M5 screws, 25 mm height increments)
  • Lever handle with built-in push button, incl. grounding
  • 3 point locking
More

Catalog #:

21130-878
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet Door
  • Product Family: Varistar
  • Type: Steel Door
  • Locking Type: 3-Point Locking
  • Color: Black Grey
  • Color Code: RAL 7021
  • Rack Height: 38 U
  • Height: 1800 mm
  • Width: 800 mm
  • Protection Rating: IP55

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

key lock insert
Varistar Key Lock Insert With Push for Varistar Lever Handle, 3/4-Point Locking
Catalog #: 23130-601
din profile half cylinder
Eurorack DIN Profile Half Cylinder
Catalog #: 60114-121
key lock insert
Varistar Key Lock Insert, 8 mm Square, for Varistar Lever Handle With 3/4-Point Locking
Catalog #: 60130-919
key lock insert
Varistar Key Lock Insert, 6.5 mm Triangle, for Lever Handle With 3/4-Point Locking
Catalog #: 60130-920

ADDITIONAL PRODUCT DETAILS

Steel door with mounting frame on inside, 3 point locking and with Lever handle with built-in push button, incl. Grounding.

Please order DIN profile half cylinder for lever handle separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Door, St, 1,5 mm, RAL 7021; 3 point locking internally fitted mounting frame, can be bolted with M5 bolts, grid increments 25 mm; Lever handle with push button 1
2 Earthing kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.