Varistar 19" Swing Cabinet Frame Trim, 47 U Asymmetrical Assembly
- Includes handle and cut-out for cable eyes
- To cover the gap between swing frame and cabinet upright for 800 mm wide cabinets
- Max. swing bracket: 120 or 160
- For swing frame with load-carrying capacity 150 kg, a stop is recommended for security reasons
- Locking no. 333
- Spare key for DIN semi-profile cylinder
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet/Rack Frame
- Product Family: Varistar
- Type: Swing
- Frame Material: Steel
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 47 U
- Width: 800 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Varistar swing frame provides optimum space usage inside the rack. The swing frames come with handles.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Swing Frame trim, asymmetric, St, RAL 7021 - for asymmetric | 1 | |
2 | Assembly kit | 1 | |
3 | Handle for swing frame panel, Al, RAL 7021 | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.