Skip to main content

Please Select Your Country/Language Preferences

Varistar Deco Cabinet Frame, RAL 7021, 1600H 600W

  • 19" plane is integrated into decorative frame
  • Aluminum, decorative frame for open cabinet
  • Including earthing, open at front, no door can be fitted
More

Catalog #:

21130-233
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Frame
  • Product Family: Varistar
  • Type: Deco Frame
  • Frame Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Height: 1600 mm
  • Width: 600 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

23130222.222.tif image
Varistar Deco Frame Adapter Bracket, 1600H 600W, RAL 7021
Catalog #: 23130-222

ADDITIONAL PRODUCT DETAILS

Open cabinets prefer to cover the 19" panel and provide simultaneous grounding. This is achieved by the Varistar Deco Frame.

Please order adaptor bracket for mounting slide rails and shelves separately.

Door can not be fitted to decorative frame.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Al, 19" plane built in 1
2 Earthing kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.