Skip to main content

Please Select Your Country/Language Preferences

HF Frame Type Plug-In Unit Front Panel, 3 U, 21HP, 2.5 mm, Al, Front Anodized, Rear Conductive

  • Al, 2.5 mm, front anodized, conductive; trapezium shaped handle, gray, PPE, UL 94 V‐1
  • Front Panel with handle to bolt onto HF plug-in unit
More

Catalog #:

20838-005
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Accessory Type: Front panel
  • Material: Aluminum
  • Front Finish: Anodized
  • Rear Finish: Conductive
  • Treated Edges: No
  • Rack Height: 3 U
  • Height: 128.4 mm
  • Rack Width: 21 HP
  • Width: 106.34 mm
  • Depth: 2.5 mm
  • Package Quantity: 5

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

screw
HF Frame Type Plug-In Unit Assembly Kit for 1 HF Frame Type plug‐in Unit
Catalog #: 21100-105
slide nut
HF Frame Type Plug-In Unit Slide Nut, M2.5; 100 pieces
Catalog #: 21100-112
slide nut
HF Frame Type Plug-In Unit Slide Nut, M3.0; 100 pieces
Catalog #: 21100-289
21101937.tif image
HF Frame Type Plug-In Unit PCB Board Fastening Kit
Catalog #: 21101-937
pcb mounting bracket
HF Frame Type Plug-In Unit PCB Mounting Bracket, Bottom
Catalog #: 30809-700
pcb mounting bracket
HF Frame Type Plug-In Unit PCB Mounting Bracket, Top
Catalog #: 30809-701

Recommended products

rear panel high frequency
HF Frame Type Plug-In Unit Rear Panel, Without Cut-Out, 3 U, 21 HP
Catalog #: 30809-639
rear panel
HF Frame Type Plug-In Unit Rear Panel, Cut-Out for One Connector, 3 U, 21 HP
Catalog #: 30809-645
N01061-HFTubesRenderImage-EN-30809671
HF Frame Type Plug-In Unit Body Tube, 21 HP, for 160 mm Deep PCB
Catalog #: 30809-671
N01061-HFTubesRenderImage-EN-30809672
HF Frame Type Plug-In Unit Body Tube, 21 HP, for 220 mm Deep PCB
Catalog #: 30809-672

ADDITIONAL PRODUCT DETAILS

Al, 2.5 mm, front anodized, conductive for HF cassette. No shielding. Prepared for plastic front handle.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel, Al, 2.5 mm, front anodized, rear conductive 1
2 Handle, PPE, UL 94 V‐1, grey 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.